Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Power > Portable / Batteries

Portable / Batteries


Products 1-11 of 11
12V, 2.6Ah NiMH AA Pack
OnlyBatteryPacks.com 12V, 2.6Ah NiMH AA Pack
Item #: P-B-11127 - Tons of power in a slim package! These 12V battery packs are great for powering larger motors! Cell: 10 x 2600mAh AA Discharge rate: 5 A Connector: Standard Tamiya Size: L 5.60" x W...
[more info...]
Availability: In Stock
Price: $35.00


6.0V 850mAh NiMH Battery Pack
OnlyBatteryPacks.com 6.0V 850mAh NiMH Battery Pack
Item #: P-B-10400 - These small, lightweight battery packs are perfect for powering 6V servos and controllers! Cells: 5 x 850mAh AAA Composition: NiMH Configuration: 5 Side by side Connector: Standard Tamiya
[more info...]
Availability: In Stock
Price: $18.86


6V, 2.6Ah NiMH AA Pack
OnlyBatteryPacks.com 6V, 2.6Ah NiMH AA Pack
Item #: P-B-10406 - These battery packs are great for powering multiple 6V servos! Cell: 5 x 2600mAh AA Configuration: 5 side by sideDischarge rate: 5 A Size: L 2.78" x W 1.93" x H .56". Connector: Standard...
[more info...]
Availability: In Stock
Price: $30.00


7.2V, 2.6Ah NiMH AA Pack
OnlyBatteryPacks.com 7.2V, 2.6Ah NiMH AA Pack
Item #: P-B-10457 - Great for many different applications! Cells: 6 x 2600 mAh AA Discharge rate: 5 A Configuration: 6 side by side Size: L 3.33" x W 1.92" x H .56". Connector: Standard...
[more info...]
Availability: In Stock
Price: $32.50


7.2V, 3.5Ah NiMH sub-C RC Packs
OnlyBatteryPacks.com 7.2V, 3.5Ah NiMH sub-C RC Packs
Item #: P-B-10486 - Cells: 6 x 3500 mAh sub-C Discharge Rate: 30 A Configuration: 3x2 Stick Connector: Standard Tamiya included with 12ga General Silicones ultra fine strand wire. Weight: 13.25 oz.
[more info...]
Availability: In Stock
Price: $40.95


Dual Parallel Battery Adapter
OnlyBatteryPacks.com Dual Parallel Battery Adapter
Item #: P-BC-10233 - Details: FEATURES: Designed to allow you to charge two packs (same mAh capacity) at once ON ANY CHARGER. High quality fine strand silicone wire. Connectors: Standard female Tamiya to dual male...
[more info...]
Availability: In Stock
Price: $9.50


Gel Cell (12V 7.2AH) Zeus
Maxx Products Gel Cell (12V 7.2AH) Zeus
Item #: P-B-ACC137 - This is a 12V, 7.2Ah sealed lead acid battery.  SLA batteries are great if you need a long-lasting power...
[more info...]
Availability: In Stock
Price: $18.00


Tamiya Connectors (Male and Female)
BatterySpace.com Tamiya Connectors (Male and Female)
Item #: P-B-CN-TMMLFM - Pair of Tamiya Connectros (Male and Female) for battery pack
[more info...]
Availability: In Stock
Price: $3.85


6V, 1Ah NiMH Battery for Robonova-1
Hitec 6V, 1Ah NiMH Battery for Robonova-1
Item #: P-B-54122 - This is a spare battery for the Hitec Robonova-1.  It is identical to the...
[more info...]
Availability: In Stock
Price: $19.95


10.8V 800mAh NiMH Battery Pack kondo, "khr-2hv", "khr-1hv", manoi
Kondo 10.8V 800mAh NiMH Battery Pack
Item #: RK-WLK-BI-01104e - This 10.8V, 800mAh NiMH battery pack was made to be used with the RCB-3 robot...
[more info...]
Availability: In Stock
Price: $49.99


9.6V, 2.3Ah Battery for Bioloid bioloid battery
Robotis Co. 9.6V, 2.3Ah Battery for Bioloid
Item #: FRS-B-BTRY - Need a spare battery for your Bioloid? Well, here it is! Nominal Voltage 9.6 V Capacity 2300...
[more info...]
Availability: In Stock
Price: $33.63


Products 1-11 of 11





Request Time: 1.4375 - SID/ASID: 732258 | tjxjfr55kiufa245sx0hhv45 - SERVER: WEB1