Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Power > Battery Chargers

Battery Chargers


Products 1-10 of 10
19.2V-24V NiMH Battery Smart Charger w/ Temp. Sensor
BatterySpace.com 19.2V-24V NiMH Battery Smart Charger w/ Temp. Sensor
Item #: P-BC-CHUN-2420 - Charger for 19.2V to 24V NiMH / NiCd Battery Packs. This charger has a temperature sensor for safer, quicker charging. 2A charging current.
[more info...]
Availability: In Stock
Price: $50.64


6/12V Lead-Acid Battery Charger
Hechinger 6/12V Lead-Acid Battery Charger
Item #: P-BC-SEM1562A - Battery Companion For 6 and 12 volt lead-acid batteries. Automatic battery charger with reverse-polarity protection maintains both 6 and 12...
[more info...]
Availability: In Stock
Price: $30.00


6V NiCd/NiMH Charger
OnlyBatteryPacks.com 6V NiCd/NiMH Charger
Item #: P-BC-10031 - Details: Input: 115 VAC Output: 6 VDC, 135 mA Connector: Standard Tamiya
[more info...]
Availability: In Stock
Price: $10.00


7.2V Li-Ion Smart Charger
BatterySpace.com 7.2V Li-Ion Smart Charger
Item #: P-BC-CH-UNLI1 - Input: AC 100-240V, 50/60Hz worldwide power support Output: 8.4V Charging current: 1000mA Compatible battery packs:...
[more info...]
Availability: In Stock
Price: $32.80


7.2V-12V NiMH/NiCd smart charger (0.6 A)
BatterySpace.com 7.2V-12V NiMH/NiCd smart charger (0.6 A)
Item #: P-BC-CHUN-123 - Charger for 7.2V to 12V NiMH / NiCd Battery Packs. 600mA charging current.
[more info...]
Availability: In Stock
Price: $22.00


Dual Parallel Battery Adapter
OnlyBatteryPacks.com Dual Parallel Battery Adapter
Item #: P-BC-10233 - Details: FEATURES: Designed to allow you to charge two packs (same mAh capacity) at once ON ANY CHARGER. High quality fine strand silicone wire. Connectors: Standard female Tamiya to dual male...
[more info...]
Availability: In Stock
Price: $9.50


Multi-Current Universal Smart Charger (RC 7.2V - 12V)
BatterySpace.com Multi-Current Universal Smart Charger (RC 7.2V - 12V)
Item #: P-BC-CH-UN180 - Can be used for any RC 7.2V - 12V NiMH / NiCd Battery Packs
[more info...]
Availability: In Stock
Price: $37.25


Tamiya Connectors (Male and Female)
BatterySpace.com Tamiya Connectors (Male and Female)
Item #: P-B-CN-TMMLFM - Pair of Tamiya Connectros (Male and Female) for battery pack
[more info...]
Availability: In Stock
Price: $3.85


6V Quick Charger for Robonova-1
Hitec 6V Quick Charger for Robonova-1
Item #: P-BC-77103 - This is a spare battery charger for the Hitec Robonova-1.  It is identical...
[more info...]
Availability: In Stock
Price: $29.95


Charging Adapter Cable for Robonova-1
Hitec Charging Adapter Cable for Robonova-1
Item #: P-BC-77102 - This adapter allows you to use the Robonova's 6V battery charger to charge a...
[more info...]
Availability: In Stock
Price: $3.95


Products 1-10 of 10





Request Time: 1.59375 - SID/ASID: 732241 | kgqidx55jbzn0u450pvbal3o - SERVER: WEB1