Entire Store
Robots
Robot Parts
RFID
Cart/Login/Help
Tutorials
Blog
Community
Contact
Become an Affiliate!
Home
>
Robot Parts
>
Wiring / Cables
>
Multipin Cable Connectors
Multipin Cable Connectors
Sort By...
Brand
Product Name
Newest Products
Priced Low to High
Priced High to Low
Products
1-6 of
6
All Electronics
2-Conductor Waterproof Connectors - 18 AWG
Item #:
AC-100-CON320
-
Mating, weather-resistant polarized connectors. 12" red and black 18 gauge stranded wire leads.
[more info...]
Availability: In Stock
Price:
$1.50
All Electronics
3 Conductor Connector
Item #:
AC-100-CON30
-
Male / female ends connected with 10" wires. 3 conductors.
[more info...]
Availability: In Stock
Price:
$2.30
All Electronics
3-Conductor Locking Connectors 2/ Leads
Item #:
AC-100-CON340
-
Mating pair of polarized multi-pin connectors with wire leads. Pins on 2.5mm centers. Black nylon housing with release on male side of connector. Female side of connector can be snap-mounted into a...
[more info...]
Availability: In Stock
Price:
$2.25
All Electronics
4-Conductor Locking Connectors w/ Leads
Item #:
AC-100-CON440
-
[more info...]
Availability: In Stock
Price:
$1.75
All Electronics
9 Pin Connector
Item #:
AC-100-CON90
-
Male / female ends connected with 10" wires. 9 conductors.
[more info...]
Availability: In Stock
Price:
$3.00
Vigor Electronics
Serial Cable - 6ft, 9-pin, Male/Female
Item #:
AC-100-14606
-
This is a standard male-to-female serial cable. Great for connecting any serial device with a DB-9 connector to a PC. ...
[more info...]
Availability: In Stock
Price:
$4.75
Products
1-6 of
6
Request Time: 1.3125 - SID/ASID: 732201 | 2zcqgk55ryxf2vylpi3yyt2j - SERVER: WEB1