| 125
kHz |
| |
Frequency |
Interface |
Read/Write |
Max Range* |
Supported Tags (Follow links to purchase
tags) |

Click image to view product page.
|
| Manufacturer: |
Phidgets |
| Model: |
PhidgetRFID Reader |
| Price: |
$55.25 |
|
125 kHz |
USB |
Read Only |
4" |
▫
EM4100 / EM4102 |
|
|
|
125 kHz |
TTL-level serial |
Read Only |
4" |
▫
EM4100 / EM4102 |
|
|
|
125 kHz |
USB |
Read Only |
4" |
▫
EM4100 / EM4102 |
|

Click image to view product page.
|
| Manufacturer: |
RF IDeas |
| Model: |
pcProx |
| Price: |
$149.00 |
|
125 kHz |
USB (ASCII output) |
Read Only |
4" |
▫
EM4100 / EM4102
▫ Hitag |
|

Click image to view product page.
|
| Manufacturer: |
Sparkfun |
| Model: |
MOD-RFID125 |
| Price: |
|
|
125 kHz |
USB |
Read Only |
2-6" |
▫
EM4100 / EM4102
|
|
| 13.56
MHz |
| |
Frequency |
Interface |
Read/Write |
Max Range* |
Supported Tags |
|
|
13.56 MHz |
USB |
Read & Write |
4" |
▫ ISO 14443A (Mifare, Mifare Ultralight) |
|

Click image to view product page.
|
| Manufacturer: |
RF IDeas |
| Model: |
Air ID Writer USB |
| Price: |
$159.00 |
|
13.56 MHz |
USB |
Read & Write |
4" |
▫ ISO 14443A (Mifare, Mifare Ultralight) |
|

Click image to view product page.
|
| Manufacturer: |
RF IDeas |
| Model: |
Air ID Playback USB |
| Price: |
$147.00 |
|
13.56 MHz |
USB |
Read |
4" |
▫ ISO 14443A (Mifare, Mifare Ultralight) |
|

Click image to view product page.
|
| Manufacturer: |
APSX |
| Model: |
RW-210 |
| Price: |
$54.65 |
|
13.56 MHz |
TTL-level serial |
Read & Write |
7" |
▫ ISO 15693 (incl.
Icode,
Tag-It) |
|

Click image to view product page.
|
| Manufacturer: |
APSX |
| Model: |
RW-210 w/ C-100 |
| Price: |
$82.64 |
|
13.56 MHz |
RS-232 Serial |
Read & Write |
7" |
▫ ISO 15693 (incl.
Icode,
Tag-It) |
|
| |
|
|
|
* Range depends on size and orientation of
antenna in tag, surrounding environmental factors, etc. |
| Accessories |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Click image to view product page.
|
| Manufacturer: |
IB Technology |
| Model: |
RWD Quad Tag Module |
| Price: |
$53.05 |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Click image to view product page.
|
| Manufacturer: |
IB Technology |
| Model: |
RWD Mifare Module |
| Price: |
$57.75 |
|
|
|
|
|
|
| |
|
|
|
|
|