Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motors / Servos / Actuators > DC Motors > Lynxmotion

Lynxmotion

boognish 27mm Gearbox
Model GHM-06 GHM-07 GHM-08 GHM-09 GHM-10
Reduction Ratio 43:1 21:1 188:1 392:1 30:1
Nominal Voltage 12 V 12 V 12 V 12 V 12 V
No Load Current 0.123 A 0.123 A 0.123 A 0.123 A 0.123 A
Stall Current 2.05 A 2.05 A 2.05 A 2.05 A 2.05 A
Rated Load 5.6 oz-in 3.5 oz-in 19.4 oz-in 27.8 oz-in x
No Load RPM 290 595 66 31 416
Documentation Spec Sheet Spec Sheet Spec Sheet Spec Sheet Diagram
Price $16.50 $16.50 $12.71 $12.71 $13.62

 

boognish 37mm Gearbox
Model GHM-01 GHM-02 GHM-03
Reduction Ratio 30:1 50:1 30:1
Nominal Voltage 12 V 12 V 7.2 V
No Load Current 90 mA 108 mA 200 mA
Stall Current 1.5 A 1.5 A 3.8  A
Stall Torque 64 oz-in 123 oz-in 54 oz-in
No Load RPM 200 120 291
Documentation Spec Sheet Spec Sheet Spec Sheet
Price $21.95 $21.95 $21.95

 

Accessories
Motor Wires w/ Connectors
$1.95






Request Time: 1.21875 - SID/ASID: 1018712 | cppaue45w5zqamqifx0rjx45 - SERVER: WEB1