Entire Store
Robots
Robot Parts
RFID
Cart/Login/Help
Tutorials
Blog
Community
Contact
Become an Affiliate!
Home
>
Robot Parts
>
Power
>
Voltage Regulators
Voltage Regulators
Sort By...
Brand
Product Name
Newest Products
Priced Low to High
Priced High to Low
Products
1-4 of
4
Dimension Engineering
10W Step down adjustable switching regulator
Item #:
P-VR-DE-SWADJ
-
Product Description The DE-SWADJ is the adjustable version of our SW0XX step down voltage regulators. It is designed to be the easiest possible way to...
[more info...]
Availability: In Stock
Price:
$15.00
Dimension Engineering
5V 1A Switching voltage regulator
Item #:
P-VR-DE-SW050
-
Product Description The DE-SW0XX family of switch mode voltage regulators are designed to be the easiest possible way to add the benefits of...
[more info...]
Availability: In Stock
Price:
$15.00
Dimension Engineering
3.3V 1A Switching voltage regulator
Item #:
P-VR-DE-SW033
-
Product Description The DE-SW0XX family of switch mode voltage regulators are designed to be the easiest possible way to add the benefits of...
[more info...]
Availability: In Stock
Price:
$15.00
Dimension Engineering
Voltage Regulator Breakout Board
Item #:
P-VR-VregBreakout
-
Product Description If you do not feel comfortable soldering, our voltage regulator breakout board can help. It extends the regulator's connection pins to a set of screw terminals that are easier...
[more info...]
Availability: In Stock
Price:
$9.99
Products
1-4 of
4
Request Time: 1.296875 - SID/ASID: 732231 | bnn2dw45vqfsevynkjgd4e45 - SERVER: WEB1