Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > I/O Boards & Robot Controllers > Robotics Connection Serializer

Robotics Connection Serializer


Products 1-16 of 16
Show
XBee Wireless Communication Starter Kit
SparkFun XBee Wireless Communication Starter Kit
Item #: C-200-WRL-XbeeKit - The Xbee Wireless Communication Starter Kit provides everything you need to harness the powerful and versatile technology of Zigbee 802.15.4 wireless communication. Do you want to free your...
[more info...]
Availability: In Stock
Price: $79.95


Robotics Connection Serializer WL serializer, io board, robot controller, speed controller, wireless controller
Robotics Connection Robotics Connection Serializer WL
Item #: C-200-SerializerWL -   Communication modules must...
[more info...]
Availability: In Stock
Price: $124.95


Serializer WL Connector Kit serializer, io board, robot controller, speed controller, wireless controller
Robotics Connection Serializer WL Connector Kit
Item #: C-200-SerializerWLKT -   Bluetooth, ZigBee, USB, and...
[more info...]
Availability: In Stock
Price: $194.50


USB Communication Connector serializer, io board, robot controller
Robotics Connection USB Communication Connector
Item #: C-200-WLUSB - This module provides instant USB connectivity to the Serializer WL Robot...
[more info...]
Availability: In Stock
Price: $15.95


Bluetooth Communication Connector serializer, io board, robot controller
Robotics Connection Bluetooth Communication Connector
Item #: C-200-WLBT - This module instantly provides Bluetooth connectivity to the Serializer WL...
[more info...]
Availability: In Stock
Price: $59.95


XBee 1mW Communication Module serializer, io board, robot controller
DigiKey XBee 1mW Communication Module
Item #: C-200-WLXBEE - This is the very popular 2.4GHz XBee module from Digi (formally Maxstream). These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These...
[more info...]
Availability: In Stock
Price: $21.95


Xbee Pro 60mW with Wire Antenna
SparkFun Xbee Pro 60mW with Wire Antenna
Item #: C-200-WRL-08742 - This is the very popular 2.4GHz XBee XBP24-AWI-001 module from Digi (formally Maxstream). The Pro series have the same pinout and command set of the basic series with an increase output power of...
[more info...]
Availability: In Stock
Price: $37.95


Serializer WL RS-232 Module
Robotics Connection Serializer WL RS-232 Module
Item #: C-200-RS232 - This module provides instant RS-232 serial port connectivity to the...
[more info...]
Availability: In Stock
Price: $11.95


Xbee Pro 60mW with U.FL Connection
SparkFun Xbee Pro 60mW with U.FL Connection
Item #: C-200-WRL-08710 - This is the very popular 2.4GHz XBee XBP24-AUI-001 module from Digi (formally Maxstream). The Pro series have the same pinout and command set of the basic series with an increase output power of...
[more info...]
Availability: In Stock
Price: $37.95


XBee Explorer Regulated
SparkFun XBee Explorer Regulated
Item #: C-200-WRL-09132 - The XBee Explorer Regulated takes care of the 3.3V regulation, signal conditioning, and basic activity indicators (Power, RSSI and DIN/DOUT activity LEDs). It translates the 5V signals to 3.3V...
[more info...]
Availability: In Stock
Price: $9.95


XBee Explorer USB
SparkFun XBee Explorer USB
Item #: C-200-WRL-08687 - This is a simple to use, USB to serial base unit for the XBee line. This unit works with all XBee modules including the Series 1 and Series 2.5, standard and Pro version. Plug the unit into the...
[more info...]
Availability: In Stock
Price: $24.95


WLAN Tri-band UFL Antenna serializer, io board, robot controller
Robotics Connection WLAN Tri-band UFL Antenna
Item #: C-200-ANT - This Antenna provides a 2.5dBi gain for our Bluetooth Serial Interface Modules...
[more info...]
Availability: In Stock
Price: $7.50


Serializer Wiring Harness
Robotics Connection Serializer Wiring Harness
Item #: C-200-WH - This handy power harness provides an easy way to interface a battery to your Serializer. A Male Tamaya connector & power switch are attached for easy battery swaps and control.
[more info...]
Availability: In Stock
Price: $7.95


10A+ Dual H-Bridge Controller Board
Availability: In Stock
Price: $84.95


Robotics Connection RangeWizard Robotics Connection RangeWizard, rangewizard, sonar sensor
Robotics Connection Robotics Connection RangeWizard
Item #: S-20-RangeWizard - Let the RangeWizard™ query your sonar and infrared distance sensors for...
[more info...]
Availability: In Stock
Price: $79.95


Robotics Connection IOWizard Robotics Connection IOWizard, Input, Output, Sensor
Robotics Connection Robotics Connection IOWizard
Item #: S-20-IOWizard - The IOWizard is used when additional I/O capabilities are required. The IOWizard features an I2C interface that allows users to query 5 analog...
[more info...]
Availability: In Stock
Price: $24.95


Products 1-16 of 16
robot
robotics shop robots robotics company robot shop