Availability: In Stock
Price: $1.76
|
Availability: In Stock
Price: $1.60
|
RFID Tags - b
Inventory Label - 38 x 38 mm
Item #: RFID-TAG-1356-TI-LBLINVS -
IC : TI Tag-it
Memory : 2Kbits
Function : Read / Write
Dimensions : 38 x 38 mm
Frequency : 13.56 Mhz
Operation Temperature : -25°C ~ 55°C
Storage Temperature : -25°C ~ 75°C
Material : Paper...
[more info...]
Availability: In Stock
Price: $1.60
|
Availability: In Stock
Price: $2.96
|
Availability: In Stock
Price: $2.54
|
RFID Tags - b
RFID Playing Cards
Item #: RFID-TAG-1356-TI-DECK -
The worlds first ever deck of RFID playing cards!
Kit comes with:
- 2 matching decks
- 60 labels (54 for cards + 6 extra)
With the RFID Playing card kit you actually get 2 decks...
[more info...]
Availability: In Stock
Price: $61.75
|