Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Full Robotics Systems > VEX > VEX Parts & Accessories

VEX Parts & Accessories

 
 

Products 1-17 of 17
VEX Bumper Switch Kit 2762159
VEX VEX Bumper Switch Kit
Item #: FRS-V-276-2159 - Vex Robotics Bumper Switch Kit Enable your robot to perform certain functions when the bumper switch is activated by contact. Vex Robotics Bumper Switch Kit - Technical Info Switch Type...
[more info...]
Availability: In Stock
Price: $12.99


VEX Crystal Upgrade Kit-A 2762171
VEX VEX Crystal Upgrade Kit-A
Item #: FRS-V-276-2171 - Vex Robotics Crystal Upgrade Kit The Vex Robotics Design System is designed to be usable in a competition setting with multiple robots on the field together at the same time. The...
[more info...]
Availability: In Stock
Price: $49.99


VEX Crystal Upgrade Kit-B 2762171
VEX VEX Crystal Upgrade Kit-B
Item #: FRS-V-276-2160 - Vex Robotics Crystal Upgrade Kit The Vex Robotics Design System is designed to be usable in a competition setting with multiple robots on the field together at the same time. The...
[more info...]
Availability: In Stock
Price: $49.99


VEX Light Sensor 2762158
VEX VEX Light Sensor
Item #: FRS-V-276-2158 - Vex Robotics Light Sensor Kit The light sensor uses a photocell that allows your robot to detect and react to light. With the light sensor, you can add a whole new range of capabilities to...
[more info...]
Availability: In Stock
Price: $19.99


VEX Limit Switch Kit 2762174
VEX VEX Limit Switch Kit
Item #: FRS-V-276-2174 - Vex Robotics Limit Switch Kit Get even more creative with your robots by limiting action in programmed behavior. Includes a switch designed to control motion in lever arm or similar...
[more info...]
Availability: In Stock
Price: $12.99


VEX Continuous Rotation Motor 2762163
VEX VEX Continuous Rotation Motor
Item #: FRS-V-276-2163 - Vex Robotics Motor Kit Expand robot navigation possibilities with a continuous-spin motor for drive train or other applications. Includes mounting screws and replacement gears. Vex Robotics...
[more info...]
Availability: In Stock
Price: $19.99


VEX Omni Wheel 2762165
VEX VEX Omni Wheel
Item #: FRS-V-276-2165 - Vex Robotics Omni-Directional Wheel Kit Increase your robot's maneuverability and minimize skidding. Smaller wheels around the circumference of the larger wheel allow it to roll laterally, as...
[more info...]
Availability: In Stock
Price: $19.99


VEX Power Pack
VEX VEX Power Pack
Item #: FRS-V-230-0036 - With the VEX Power Pack Rechargeable Batteries and Charger you will always have a charged set of batteries on hand! Includes a 7.2V Ni-Cad battery for your robot, a 9.6V Ni-Cad battery for your...
[more info...]
Availability: In Stock
Price: $49.99


VEX 7.2 Volt Robot Battery
VEX VEX 7.2 Volt Robot Battery
Item #: FRS-V-276-2183 - This is the same VEX 7.2V Ni-Cad Battery for your Robot that comes in the VEX Power Pack. You can now stock up on extra Robot Batteries so you can have replacement batteries ready when you need...
[more info...]
Availability: In Stock
Price: $19.99


VEX Micro Controller
VEX VEX Micro Controller
Item #: FRS-V-276-2170 - VEX Microcontroller Radio controlled + programmable 16 Analog/Digital I/O ports 8 Motor outputs ...
[more info...]
Availability: In Stock
Price: $149.99


VEX Optical Shaft Encoder
VEX VEX Optical Shaft Encoder
Item #: FRS-V-276-2156 - With the Quadrature Encoder's two output channels you can measure both the position and direction of rotation of a VEX shaft. This will allow you to calculate the speed of the shaft, as well as...
[more info...]
Availability: In Stock
Price: $19.99


VEX Ultrasonic Range Finder
VEX VEX Ultrasonic Range Finder
Item #: FRS-V-276-2155 - Avoid obstacles and measure distances with the ultrasonic range finder. Device emits a high-frequency sound wave that alerts the robot to things in its path. A Programming Kit is needed to...
[more info...]
Availability: In Stock
Price: $29.99


VEX Safety Glasses
VEX VEX Safety Glasses
Item #: FRS-V-276-2175 - These safety glasses stand up to the test. They provide maximum impact protection and don't cut your visibility like many safety glasses.
[more info...]
Availability: In Stock
Price: $7.99


VEX Chain 48in.
VEX VEX Chain 48in.
Item #: FRS-V-276-2182 - You get 48 in. of VEX Chain; this is the same chain that comes in the VEX Sprocket and Chain Kit.
[more info...]
Availability: In Stock
Price: $14.95


VEX Programming Hardware (no software)
VEX VEX Programming Hardware (no software)
Item #: FRS-V-276-2186 - This kit includes the hardware necessary for use with the VEX easyC Programming Kit, VEX ROBOTC Programming Kit, and the VEX MPLAB Programming Kit. This hardware is included in the VEX...
[more info...]
Availability: In Stock
Price: $49.99


VEX Bearing Pop Rivets 50 pack
VEX VEX Bearing Pop Rivets 50 pack
Item #: FRS-V-276-2215 - These Plastic Bearing Pop Rivets make mounting the Delrin Bearing Flats onto any VEX structural component an easy task. These rivets can be reused again and again; simply push the pin out from...
[more info...]
Availability: In Stock
Price: $7.99


VEX Signal Splitter
VEX VEX Signal Splitter
Item #: FRS-V-276-2217 - The VEX Signal Splitter is a 'No Brainer'. This control component can be used to drive up to (6) PWM devices, including VEX Continuous Rotation Motors & VEX Servos. Since this device is capable...
[more info...]
Availability: In Stock
Price: $19.99


Products 1-17 of 17





Request Time: 1.515625 - SID/ASID: 1037676 | tppj5j551wzye555irca0s45 - SERVER: WEB1