Arduino Uno R3 Microcontroller Arduino, Uno, Arduino Uno, Microcontroller, Arduino Microcontroller, Arduino Board, Arduino Kit
Price: $29.95
Availability: In Stock
Magyc Inc. Item #: MG-A000066 -

    The Arduino Uno R3 is a microcontroller board based on the ATmega328 (datasheet). It has 14 digital input/output pins (of which 6 can be used as PWM outputs), 6 analog inputs, a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter or battery to get started. The Uno differs from all...

    Arbotix M Robocontroller
    Price: $39.95
    Availability: In Stock
    InterbotiX Labs Item #: IL-ARBOTIXM -

      The ArbotiX-M Robocontroller is at the heart of every Interbotix Robot. This versatile robot controller is an advanced control solution for BIOLOID and DYNAMIXEL based actuators. As an Arduino compatible microcontroller the Arbotix Robocontroller also benefits from a huge open source community of libraries and examples. Since its release in 2010 the Arbotix has quickly become a favorite among builders worldwide from hobby to high level research. The 'M' in ArbotiX-M stands for mini - this new...

      Bluno - An Arduino Uno with Bluetooth 4.0 Bluno, Arduino, Uno, Bluetooth, 4.0, dfrobot
      Price: $34.90
      Availability: In Stock
      DFRobot Item #: DF-DFR0267 -

        It's time to get Bluetooth 4.0 into your project and sync it up with your phone with the Bluno! For aficionados of smart devices and wearables, now you can go further and start prototyping with BLE integrated with your Arduino. Bluno is first of its kind in integrating BT 4.0 (BLE) module into Arduino Uno, making it an ideal prototyping platform for both software and hardware developers to go BLE. You will be able to develop your own smart bracelet , smart pedometer and more. Through the...

        Romeo V2 - All in one Controller Romeo, V2, microcontroller, arduino, dfrobot, motor driver
        Price: $34.95
        Availability: In Stock
        DFRobot Item #: DF-DFR0225 -

          RoMeo V2 is an All-in-One Arduino compatible microcontroller especially designed for robotics applications, and extended devices. Romeo benefits from the Arduino open source platform, it is supported by thousands of open source projects, and can easily be expanded with Arduino Shields. The integrated 2 way DC motor driver and Xbee socket allows you to start your project immediately without the need for an additional motor driver or wireless shield! Romeo V2 also supports stepper motor control....

          Arduino Due 32-bit Arduino,DMA Arduino, SAM3X8E,Arduino, Arduino Due, Arduino Cortex-M3,  DAC Arduino, JTAG Arduino, 84Mhz Arduino, Arduino ARM
          Price: $49.95
          Availability: In Stock
          Magyc Inc. Item #: MG-A000062 -

            The Arduino Due represents the next generation of Arduino hardware. This board is based on the Atmel SAM3X8E ARM Cortex-M3 CPU, a 32-bit, 84 MHz microcontroller. This board will give you 96 Kbytes of SRAM, as well as 512 Kbytes of flash memory to hold store your code. The Due even has a DMA controller to help relieve the processor of memory intensive tasks. The Arduino Due has some amazing capabilities. It has 54 Digital I/O pins, 12 of which can be used for PWM. The Due can use any of these...

            Arduino Leonardo
            Price: $24.95
            Availability: In Stock
            Magyc Inc. Item #: MG-A000057 -

              The Arduino Uno is a great place to start in the Arduino World, but sometimes you need a few extra features to get your project up and running. The Arduino Leonardo , a variant of the Uno, is just the board you need! So what's so special about the Leonardo? The Leonardo can easily act as USB HID(Human Interface Device) such as a Keyboard or Mouse, opening a whole class of projects for you to explore with yout Arduino. This is accomlished by using the ATmega32u4, a microcontroller that acts...

              Arduino Mega 2560 Microcontroller Rev 3 arduino mega, arduino mega 2560, arduino mega USB, arduino microcontroller, arduino controller, Arduino, Arduino Board, Arduino IO Board
              Price: $45.95
              Availability: Back Order
              Magyc Inc. Item #: MG-A000067 -

                Overview The Arduino Mega 2560 is a microcontroller board based on the ATmega2560 (datasheet). It has 54 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial ports), a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter...

                Arduino Mega ADK for Android Arduino, Mega, ADK, Duemilanove, Arduino Board, Arduino Kit, Arduino Diecimila USB IO Board, Arduino IO Board, Arduino Duemilanove, Arduino Duemilanove Board, Arduino Mega ADK, Arduino Mega ADK for Android
                Price: $89.95
                Availability: Back Order
                Magyc Inc. Item #: MG-A000063 -

                  Overview The Arduino ADK is a microcontroller board based on the ATmega2560 (datasheet). It has a USB host interface to connect with Android based phones, based on the MAX3421e IC. It has 54 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial ports), a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button. The ADK is based on the Mega 2560. Similar to the Mega 2560 and Uno, it features an...

                  Arduino Pro - 5V/16MHz Arduino, Pro, 328 - 5V/16MHz
                  Price: $19.95
                  Availability: In Stock
                  SparkFun Item #: SF-DEV-09219 -

                     It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the 16MHz bootloader (select 'Arduino Duemilanove w/ 328' within the Arduino software). The power switch was moved to the side of the board (good idea Limor!) to allow control when a shield is attached. Please note: The right-angle power switch is fragile. We're working on making the switch stronger. For now, please be gentle. Arduino Pro does not come with connectors...

                    Arduino Pro Mini 328 - 5V/16MHz
                    Price: $9.95
                    Availability: In Stock
                    SparkFun Item #: SF-DEV11113 -

                      It's blue! It's thin (0.8mm)! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running the 8MHz bootloader (select 'Arduino Duemilanove w/ 328' within the Arduino software). Arduino Pro Mini does not come with connectors populated so that you can solder in any connector or wire with any orientation you need. We recommend first time Arduino users start with the Duemilanove. It's a great board that will get you up and running quickly. The Arduino...

                      Netduino Netduino
                      Retail: $34.95
                      Price: $15.95
                      Availability: Back Order
                      Secret Labs LLC Item #: SL-Netduino -

                        Software, meet hardware. Netduino is an open source electronics platform using the .NET Micro Framework. Featuring a 32-bit microcontroller and a rich development environment. Suitable for engineers and hobbyists alike. Code. Debug. Repeat. .NET Micro Framework combines the ease of high-level coding and the features of microcontrollers. Enjoy event-based programming, multi-threading, line-by-line debugging, breakpoints and more. Design files included. Netduino is an open source electronics...

                        RobotGeek Geekduino Sensor Shield Kit
                        Price: $29.95
                        Availability: In Stock
                        RobotGeek Item #: KIT-RG-GEEKSHIELD -

                          Everything you need to be up and running with a Geekduino and Sensor shield I/O break out board to mount to your projects. GeekduinoSensor Shield10 Robotgeek sensor cablesDuino Mounting PlateThe Robotgeek Sensor Shield breaks out the digital and analog pins into easy to use 3-pin connectors. Each connector supplies 5 volts, ground, and a signal pin. These connectors can easily be connected to RobotGeek Sensors as well as a wide variety of sensors, actuators and output...

                          Seeeduino V3 (Atmega 328P) Seeeduino, V2.2, Atmega 328P, duemilanove, freeduino, arduino, diecimila
                          Price: $22.50
                          Availability: In Stock
                          Seeed Studio Item #: SS-ARD128D2P -

                            Seeeduino v3.0 328P is an Arduino-compatible board. Its design is based on Duemilanove scheme, 100% compatible to existing programs, shields and IDEs. On the hardware however, many changes have been made to improve the flexibility and user experience. Arduino is an open-source electronics prototyping platform based on flexible, easy-to-use hardware and software. It's intended for artists, designers, hobbyists, and anyone interested in creating interactive objects or environments. ...

                            RobotGeek Geekduino
                            Price: $22.50
                            Availability: In Stock
                            RobotGeek Item #: RG-GEEKDUINO -

                              The Geekduino is the new Arduino Compatible board from RobotGeek! This board goes into every RobotGeek Robot Kit and is the perfect microcontroller for your next robotic project! The Geekduino uses the ubiquitous Micro USB port to power and program the board. The Geekduino can also be powered via the ultra low-profile flat DC power jack. A series of switches allows you to toggle on/off the Geekduino's FTDI reset (handy for software projects) as well as change the operating voltage of the...

                              Seeeduino Mega Seeeduino, V2.2, Atmega 328P, duemilanove, freeduino, arduino, diecimila, mega
                              Price: $49.50
                              Availability: In Stock
                              Seeed Studio Item #: SS-ARD121D2P -

                                Overview Seeeduino Mega is a microntrolller board based on ATmega1280, derived from Arduino Mega with changes in pursuit for small form factor, flexibility and functionality.It has 70 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial ports), a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with...