Phidget Interface Kits

Show
Phidgets InterfaceKit 0/16/16 phidgets, Phidget 0/16/16 Interface Kit, Phidget InterfaceKit 0/16/16, PhidgetInterfaceKit 0/16/16, Phidgets 0/16/16 Interface Kit, Phidgets InterfaceKit 0/16/16, phidgets 0/16/16
PH-1012
Price: $100.00 In Stock
Item #: PH-1012 -

    The PhidgetInterfaceKit 0/16/16 provides: 16 Digital Inputs sensing up to 30VDC 16 Digital Outputs controlling up to 30VDC LED indicators on all I/O channels The Digital Outputs can be used to directly control substantial devices, switching up to 30VDC at up to 2 Amps. The Output acts as a switch to ground, and is protected from transient voltages typical when switching inductive devices - relays, solenoids, motors. The Outputs can be used to directly control devices requiring substantial...

    Phidgets InterfaceKit 0/0/8 phidgets, Phidget InterfaceKit 0/0/8, phidget 0/0/8, phidgets 0/0/8, Phidgets relay board, USB relay board, phidgets 008
    PH-1017
    Price: $87.70 In Stock
    Item #: PH-1017 -

      The PhidgetInterfaceKit 0/0/8 gives you USB control over 8 Relay Outputs, rated at 250VAC, 2 Amps, 65 Watts. Typically used for switching small signals, as opposed to high current applications. This Phidget Interface Kit comes with a 6-foot USB Cable. This product is part of the Phidgets family! Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available. To view the entire...

      Phidgets InterfaceKit 0/0/4 Phidgets 0/0/4 Interface Kit, Phidgets InterfaceKit 0/0/4, PhidgetInterfaceKit 0/0/4, Phidgets InterfaceKit 004, PhidgetInterfaceKit 004, Phidget 0/0/4 Interface Kit, Phidget InterfaceKit 0/0/4, phidget 004, phidget 0/0/4
      PH-1014
      Price: $58.45 In Stock
      Item #: PH-1014 -

        The PhidgetInterfaceKit 0/0/4 Provides a convenient way to interface your PC with various higher-voltage devices such as incandescent bulbs, high-power relays, and motors. The 0/0/4 contains 4 Relay Outputs for switching AC or DC power; the relays are Single Pole Double Throw (SPDT). Maximum DC Switching Voltage: 100VDC Maximum DC Switching Current: 5A Maximum AC Switching Voltage: 250VAC Maximum AC Switching Current: 10A Note: When a relay is in one switch position for a period of time,...

        Phidget Analog 4-Output Phidget, Analog, 4, Output, Phidgets
        PH-1002
        Price: $90.00 In Stock
        Item #: PH-1002 -

          Product Features Produces a set voltage from -10V to +10V Current up to ±20mA per channel You can connect up to 4 devices Can be used to control LED and Fluorescent Dimmers, Valve Actuators, Motor Controls. Connects directly to a computer's USB Port Product Description The PhidgetAnalog 4-Output Produces a voltage over -10V to +10V. This voltage will be asserted up to +-20mA. An error will be reported when this current is exceeded, and the voltage the customer is getting is no longer accurate....

          Phidgets InterfaceKit 2/2/2 phidgets, PhidgetInterfaceKit 2/2/2, Phidget 2/2/2, phidget 222, phidgets 222, Phidgets 2/2/2
          PH-1011
          Price: $50.00 In Stock
          Item #: PH-1011 -

            Product Features Dongle Size 2 Analog Inputs with configurable data acquisition rates 2 Digital Inputs with hardware noise filtering 2 Digital Outputs Plugs directly into a computer's USB Port Product Description Designed for customers who only need a couple of Analog Inputs, Digital Inputs or Digital Outputs, the dongle size PhidgetInterfaceKit 2/2/2 is ideal for projects where space is critical. To keep the board small, we have removed the connectors from the board and brought them out...

            Phidgets InterfaceKit 8/8/8 phidgets, PhidgetInterfaceKit 8/8/8, Phidget 8/8/8, phidget 888, phidgets 888, Phidgets 8/8/8
            PH-1018
            Price: $80.00 Back Order
            Item #: PH-1018 -

              The PhidgetInterfaceKit 8/8/8 provides: 8 Analog Inputs 8 Digital Inputs 8 Digital Outputs The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure, etc. Phidgets offers a wide variety of sensors that can be plugged directly into the board using the cable included with the sensor.  The Analog Input can measure a voltage between 0V and 5V. The analog measurement is represented in the software as a value between 0 and 1000, so a sensor...

              Phidgets InterfaceKit 8/8/8 Mini-Format phidgets, PhidgetInterfaceKit 8/8/8, Phidget 8/8/8, phidget 888, phidgets 888, Phidgets 8/8/8, Mini, Format
              PH-1010
              Price: $80.00 In Stock
              Item #: PH-1010 -

                Product Description Provides the full functionality of the 8/8/8 I/O board in a small DIP-36 package that is plugged in your own board. If you want the 8/8/8 functionality but space is an issue, or you are building a number of units and want to eliminate wiring between boards, this is the way to go. You can create a smaller system by integrating custom electronics into your PCB, and by only using connectors for the wiring required in your system. Eliminating or reducing wiring also helps...

                Phidgets InterfaceKit 8/8/8 - plus 6 Port Hub phidgets, PhidgetInterfaceKit 8/8/8 plus 6 Port Hub, Phidget 8/8/8 plus 6 Port Hub, phidget 888, phidgets 888
                PH-1019
                Price: $125.00 In Stock
                Item #: PH-1019 -

                  The PhidgetInterfaceKit 8/8/8 with 6 Port USB Hub provides: * 8 Analog Inputs * 8 Digital Inputs with hardware noise filtering * 8 Digital Outputs * On-board powered 6-port full-speed (12Mbit/s) USB hub The Analog Inputs are used to measure continuous quantities, such as temperature, humidity, position, pressure, etc. Phidgets offers a wide variety of sensors that can be plugged directly into the board using the cable included with the sensor. The Digital Inputs have a Digital Input Hardware...

                  PhidgetSBC - Phidgets Single Board Computer PhidgetSBC, Phidget Single Board Computer, Phidget Computer, Phidget wifi computer, Phidget Linux Computer
                  PH-1072
                  Price: $258.15 Special Order
                  Item #: PH-1072 -

                    The PhidgetSBC is a fully functional Single Board Computer with an integrated PhidgetInterfaceKit 8/8/8. At its most basic, it can be thought of as a Phidget that you connect using a network cable instead of directly to the USB. The PhidgetSBC also provides four USB full-speed ports that allow you to use normal USB Phidgets over its network connection. This can extend the effective range of a Phidget from USB’s maximum of 15 feet, to anywhere that your network reaches. The PhidgetSBC exposes...

                    SerIO SerIO, Arduino, I/O Board, Freeduino, Input, Ouput
                    SF-DEV-09521
                    Retail: $44.95
                    Price: $31.00 In Stock
                    Item #: SF-DEV-09521 -

                      The SerIO is a serial interface platform for creating physical computing projects controlled from a computer. The board gives access to 14 digital input and output pins, six analog output pins and eight analog input pins through a serial interface. This allows the creation of physical computing projects wihtout having to modify and code on the hardware platform. Projects that involve the use of analog sensors, buttons, LEDs, buzzers, motors and many more electronic components can be controlled...