AC to DC Power Supplies
AC to DC Power Supplies

Show
Variable Power Supply 15-24V 4.5A (2.1mm Jack) Variable Power Supply 15-24VDC 4.5A - US
POW-Variable
Price: $24.95 In Stock
Item #: POW-Variable -

Variable Power Supply for general project use. North American Style Plug 15-24VDC 4.5A - US Center Positive Polarity, 5.5x2.1MM PS - You might want one of these too.

12v10a Power Supply 12v10a Power Supply
POW-12v10A
Price: $19.95 In Stock
Item #: POW-12v10A -

12VDC, 10 Amp Power Supply for general project use.Center Positive Polarity, 5.5x2.1MM barrel jack.

7v5A Power Supply
POW-7v5A
Price: $11.95 In Stock
Item #: POW-7v5A -

7VDC, 5 Amp Power Supply for general project use. Center Positive Polarity, 5.5x2.1MM barrel jack.

Barrel Jack Male Pigtail Lead 2.1*5.5*12mm barrel jack male, pigtail lead, power cable, cable, pigtail power,
CBL-PIGTAIL
Price: $2.95 In Stock
Item #: CBL-PIGTAIL -

The Barrel Jack Male Pigtail Lead 2.1*5.5*12mm is the perfect companion to any 2.1*5.5mm female power jack. Whether you need to hook up to an Arduino/Seeduino Board, a Female Pigtail Lead or the AX/MX Power Hub, this cable has you covered. The tail is 10" long and splits easily.

2.1/5.5mm Jack to 2.5/5.5mm Plug Adapter 2.1/5.5mm Jack to 2.5/5.5mm Plug Adapter
POW-plug-adapter
Price: $3.95 In Stock
Item #: POW-plug-adapter -

This is an adapter that converts a 2.1/5.5mm Jack into a 2.5/5.5mm Plug. This will adapt our 2.1/5.5mm plug power supplies into a 2.5/5.5mm plug.

Barrel Jack Female Pigtail Lead 2.1 - 5.5mm Barrel Jack Female Pigtail Lead 2.1 - 5.5mm
CS-CT5089
Price: $2.95 In Stock
Item #: CS-CT5089 -

Are you tired of cutting the ends off your AC to DC power supplies? Yeah, so were we. So we sourced these awesome barrel jack pigtails. Now you can quickly power up to terminal blocks or solder these to your homemade switch harnesses and not molest your power supplies. The tail is 10" long and splits easily. Yes, you are welcome.

Power Supply 12V - 5A (2.1mm Jack) Power Supply 12VDC 5.0A - US
POW-12v5a
Price: $19.95 In Stock
Item #: POW-12v5a -

Power Supply for general project use. North American Style Plug 12VDC, 5 Amp, Center Positive Polarity, 5.5x2.1MM PS - You might want one of these too.

12V 2A DC Power Supply
POW-12v2a
Price: $10.95 In Stock
Item #: POW-12v2a -

Power Supply for general project use. North American Style Plug 12VDC, 2 Amp, Center Positive Polarity, 5.5x2.1MM PS - You might want one of these too.

Power Supply 6VDC 2.0A - US Power Supply 6VDC 2.0A, Power Supply, 6VDC, 2 amp
POW-6v2a
Price: $9.95 In Stock
Item #: POW-6v2a -

Power Supply for general project use. North American Style Plug 6VDC, 2 Amp, Center Positive Polarity, 5.5x2.1MM PS - You might want one of these too.