Robot Voltage Regulators
Robot Voltage Regulators

Show
AnyVolt 3
P-VR-AnyVolt3
Price: $54.99 In Stock
Item #: P-VR-AnyVolt3 -

The AnyVolt 3 Universal DC-DC Converter is an adjustable step up / step down 3A switching regulator. The output is adjustable from 3 to 24V. The output voltage is set with a small screw potentiometer on the back of the AnyVolt 3. Once the output voltage is set, it does not matter whether input voltage is higher, lower, or the same as the desired output. The potential applications are endless and only limited by the unit's specifications and your collection of gadgets that require DC power at a...

3.3V 1A Switching voltage regulator
P-VR-DE-SW033
Price: $15.00 In Stock
Item #: P-VR-DE-SW033 -

Product Description The DE-SW0XX family of switch mode voltage regulators are designed to be the easiest possible way to add the benefits of switch-mode power to a new or existing project. The DE-SW0XX family is pin-compatible with the common 78XX family of linear voltage regulators. They have integrated decoupling capacitors, so external capacitors are not generally necessary. Standard available voltages are 3.3 and 5 volts. Need a different voltage? Try DE-SWADJ3. What is a switching...

5V 1A Switching voltage regulator
P-VR-DE-SW050
Price: $15.00 In Stock
Item #: P-VR-DE-SW050 -

Product Description The DE-SW0XX family of switch mode voltage regulators are designed to be the easiest possible way to add the benefits of switch-mode power to a new or existing project. The DE-SW0XX family is pin-compatible with the common 78XX family of linear voltage regulators. They have integrated decoupling capacitors, so external capacitors are not generally necessary. Standard available voltages are 3.3 and 5 volts. Need a different voltage? Try DE-SWADJ3. What is a switching...

25W Step down adjustable switching regulator
P-VR-DE-SWADJ3
Price: $25.00 In Stock
Item #: P-VR-DE-SWADJ3 -

The DE-SWADJ 3 is an adjustable step down voltage regulator. The DE-SWADJ 3 is designed to be stronger, faster and better. It can process 3A of current, typical ripple is 25mV and under ideal circumstances the regulator can be up to 96% efficient.  It continues the ease-of-use of the DE-SWADJ, making it simple to add an adjustable voltage source to a new or existing project with all the efficiency benefits of switch-mode power. The DE-SWADJ 3 is pin-compatible with the common 78XX family of...

Voltage Regulator Breakout Board
P-VR-VregBreakout
Price: $9.99 Back Order
Item #: P-VR-VregBreakout -

Product Description If you do not feel comfortable soldering, our voltage regulator breakout board can help. It extends the regulator's connection pins to a set of screw terminals that are easier to manipulate. To use the board, plug in the voltage regulator you want with the correct orientation. Then you can connect your power source and load by stripping wires and clamping them into the screw terminals. Now you can power wireless cameras, lighting systems and much more with minimum hassle....