Dynamixel AX-12A Robot Actuator ax-12, ax-12 servo, ax-12 actuator, ax-12 robotis, ax-12A, ax-12+, ax-12A servo, ax-12+ servo, ax-12A actuator, ax-12+ actuator, dynamixel ax-12A, dynamixel ax-12+, dynamixel ax-12
Price: $44.90
Availability: In Stock
Robotis Co. Item #: RO-902-0003-001 -

Dynamixel Comparison Guide The AX-12A servo actuator from Robotis is the most advanced actuator on the market in this price range and has become the defacto standard for the next generation of hobby robotics. The AX-12A robot servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position on the ax-12 actuator can be adjusted individually for each servo, allowing you to control the speed...

Dynamixel AX-18A Robot Actuator ax-18A, ax-18A servo, ax-18A actuator, ax-18A robotis, ax-18A, ax-18A servo, ax-18A actuator, dynamixel ax-18A, dynamixel ax-18A, ax-18F, ax-18F servo, ax-18F actuator, ax-18F robotis, ax-18F, ax-18F servo, ax-18F actuator, dynamixel ax-18F, dynamixel ax-18F
Price: $94.90
Availability: In Stock
Robotis Co. Item #: RO-902-0005-001 -

Dynamixel Comparison Guide The AX-18A servo actuator from Robotis is the next step up from the hugly popular AX-12A Servo, offering nearly twice the speed and 15% more torque! The AX-18A robot servo retains the formfactor and all of the same features of its predecessor: the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position on the AX-18A actuator can be adjusted individually for each...

Dynamixel MX-12W Front View
Price: $65.90
Availability: In Stock
Robotis Co. Item #: RO-902-0086-000 -

The MX-12W from ROBOTIS is the Goldilocks of servos; everything about it is just right. It has the compact size of the AX-12A and AX-18A (and uses the same housing) yet has the electronics and control capabilities of the high performance MX servos like the MX-28T and MX-64T. This is the only servo at this size and cost, that is capable of true position control for multiple rotations. If you've ever tried to get more than one revolution out of your servo and been frustrated with losing your...

Dynamixel AX-12W Robot Actuator ax-12, ax-12W servo, ax-12W actuator, ax-12W robotis, ax-12W, ax-12+, ax-12A servo, ax-12+ servo, ax-12A actuator, ax-12+ actuator, dynamixel ax-12W, dynamixel ax-12+, dynamixel ax-12
Price: $44.90
Availability: In Stock
Robotis Co. Item #: RO-902-0003-000W -

Dynamixel Comparison Guide The AX-12W servo actuator from Robotis is a wheeled variant of the popular AX-12A. Essentially this servo is an AX-12A with a lower gear ratio so that a much higher RPM can be achieved, making it ideal for use in 'Wheel Mode' as opposed to the traditional 'Joint Mode'. The AX-12W robot servo has the ability to track its temperature, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position on the ax-12 actuator can be...

Dynamixel XL-320 Servo Front Photo
Price: $21.90
Availability: In Stock
Robotis Co. Item #: RO-902-0087-000 -

The XL-320 servo from ROBOTIS is so small you might mistake it for an ordinary hobby servo, but you would be missing out! Despite its diminutive size, it is actually one of the newest models in the DYNAMIXEL robot servo line from ROBOTIS. Each XL-320 can produce up to 0.39 N-m (55 in-oz) of torque and rotate at 114 RPM in precisely controlled 0.29° increments. For its size (24 x 36 x 27 mm) and weight (16.7 g) there is no other servo that can compete with the XL-320 in performance and...

OLLO Pulley-L gray 5pcs OLLO, Pulley, L, gray, 5pcs, pack, dynamixel, servo, xl
Price: $1.00
Availability: In Stock
Robotis Co. Item #: RO-913-1013-020 -

Dynamixel AX-12A Robot Actuator Bulk (6 pack) ax-12, ax-12 servo, ax-12 actuator, ax-12 robotis, ax-12A, ax-12+, ax-12A servo, ax-12+ servo, ax-12A actuator, ax-12+ actuator, dynamixel ax-12A, dynamixel ax-12+, dynamixel ax-12
Price: $224.50
Availability: In Stock
Robotis Co. Item #: RO-902-0010-001 -

Dynamixel Comparison Guide This is a 6 piece Bulk package of the AX-12A. In this bulk pack, the servos are bare and do not come with any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separarely.The AX-12A servo actuator from Robotis is the most advanced actuator on the market in this price range and has become the defacto standard for the next generation of hobby robotics. The AX-12A robot servo has the ability to track its speed, temperature, shaft...

Dynamixel AX-18A Robot Actuator Bulk (6 pack) ax-18A, ax-18A servo, ax-18A actuator, ax-18A robotis, ax-18A, ax-18A servo, ax-18A actuator, dynamixel ax-18A, dynamixel ax-18A, ax-18F, ax-18F servo, ax-18F actuator, ax-18F robotis, ax-18F, ax-18F servo, ax-18F actuator, dynamixel ax-18F, dynamixel ax-18F
Price: $474.50
Availability: In Stock
Robotis Co. Item #: RO-902-0044-001 -

Dynamixel Comparison Guide This is a 6 piece Bulk package of the AX-18A. In this bulk pack, the servos are bare and do not come with any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately. The AX-18A servo actuator from Robotis is the next step up from the hugly popular AX-12A Servo, offering nearly twice the speed and 15% more torque! The AX-18A robot servo retains the formfactor and all of the same features of its predecessor: the ability to...