MX/RX 24 & 28 Series DYNAMIXELS
MX/RX 24 & 28 Series DYNAMIXELS

Show
Dynamixel MX-28T Robot Actuator mx-28, mx-28 actuator, mx-28 robotis, dynamixel mx-28, mx-28 robot, dynamixel mx-28 actuator
RO-902-0067-000
Price: $219.90 Back Order
Item #: RO-902-0067-000 -

    Dynamixel Comparison Guide The MX-28T Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new TTL 2.0 bus. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the newly implemented PID control algorithm used to maintain shaft position can be...

    Dynamixel MX-28AT Robot Actuator mx-28, mx-28 actuator, mx-28 robotis, dynamixel mx-28, mx-28 robot, dynamixel mx-28 actuator
    RO-902-0096-000
    Price: $239.90 Special Order
    Item #: RO-902-0096-000 -

      Dynamixel Comparison Guide The MX-28AT Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new TTL 2.0 bus. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the newly implemented PID control algorithm used to maintain shaft position can...

      Dynamixel MX-28R Robot Actuator mx-28, mx-28 actuator, mx-28 robotis, dynamixel mx-28, mx-28 robot, dynamixel mx-28 actuator
      RO-902-0064-000
      Price: $225.90 Back Order
      Item #: RO-902-0064-000 -

        Dynamixel Comparison Guide The MX-28R Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new RS-485 2.0 bus. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the newly implemented PID control algorithm used to maintain shaft position can...

        Dynamixel MX-28AR Robot Actuator mx-28, mx-28 actuator, mx-28 robotis, dynamixel mx-28, mx-28 robot, dynamixel mx-28 actuator
        RO-902-0095-000
        Price: $249.90 Special Order
        Item #: RO-902-0095-000 -

          Dynamixel Comparison Guide The MX-28AR Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new RS-485 2.0 bus. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the newly implemented PID control algorithm used to maintain shaft position...

          Dynamixel RX-24F Robot Actuator dynamixel rx-24F robot actuator robotis, dynamixel rx-24F robot actuator, dynamixel rx-24F actuator, dynamixel rx-24F robotis, dynamixel rx-24F, dynamixel,rx-24F robot actuator robotis, rx-24F robot actuator, rx-24F actuator, rx-24F robotis, rx-24F
          RO-902-0006-000
          Price: $139.90 In Stock
          Item #: RO-902-0006-000 -

                Dynamixel Comparison Guide The RX-24F Dynamixel Robot Servo Actuator- fully compatible with the RX-28 formfactor and protocol. Twice the speed, but with lower torque and voltage requirements! More than just a digital servo, it's a highly sophisticated robotic component. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position can be adjusted individually for each...

            Dynamixel MX-28T Robot Actuator Bulk (6 pack) mx-28, mx-28 actuator, mx-28 robotis, dynamixel mx-28, mx-28 robot, dynamixel mx-28 actuator
            RO-902-0016-001
            Price: $1,099.50 In Stock
            Item #: RO-902-0016-001 -

              Dynamixel Comparison Guide This is a 6 piece Bulk package of the MX-28T. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately.The MX-28T Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up...

              Dynamixel MX-28AT Robot Actuator Bulk (6 pack) mx-28, mx-28 actuator, mx-28 robotis, dynamixel mx-28, mx-28 robot, dynamixel mx-28 actuator
              RO-902-0100-000
              Price: $1,199.50 Special Order
              Item #: RO-902-0100-000 -

                Dynamixel Comparison Guide This is a 6 piece Bulk package of the MX-28T. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately. The MX-28AT Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and...

                Dynamixel MX-28AR Robot Actuator Bulk (6 pack) mx-28, mx-28 actuator, mx-28 robotis, dynamixel mx-28, mx-28 robot, dynamixel mx-28 actuator
                RO-902-0099-000
                Price: $1,249.50 Special Order
                Item #: RO-902-0099-000 -

                  Dynamixel Comparison Guide This is a 6 piece Bulk package of the MX-28R. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately.The MX-28R Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up...

                  FR07-B101K Back Frame Set RX-28, Bracket, Frame, FR07-B101K, Robotis, Dynamixel, RX-24F, Back, MX-28
                  RO-903-0161-100
                  Price: $29.90 In Stock
                  Item #: RO-903-0161-100 -

                    The FR07-B101K Back Frame Set provides a mounting pattern on the side or bottom of RX-24F , RX-28 and MX-28 DYNAMIXEL servos. It is used in a wide variety of applications and is generally mounted on the rear side of the DYNAMIXEL. Kit Contents: 1 x FR07-B101K (Black) 8 x M2.5*6 Bolts Projects Using the RX-28 & RX-24 Dynamixel Servos & Brackets --> --> ...

                    FR07-S101K Side Frame Set RX-24F, RX-28, FR07-S101K, Frame, Set, Robotis, Dynamixel, MX-28
                    RO-903-0160-100
                    Price: $11.90 In Stock
                    Item #: RO-903-0160-100 -

                      The FR07-S101K Side Frame Set provides a mounting pattern on the side or bottom of RX-24F , RX-28 and MX-28 DYNAMIXEL servos. It is used in a wide variety of applications and is generally used to connect one or more Dynamixels together via other Frame Sets. Kit Contents: 1 x FR07-S101K (Black) 8 x M2.5*6 Bolts 4 x M2.5 Nuts Projects Using the RX-28 & RX-24 Dynamixel Servos & Brackets --> --> ...

                      FR07-H101K Hinge Frame Set Bracket, RX-24F, RX-28, FR07-H101K, Hinge, Frame, Set, Robotis, Dynamixel, MX-28
                      RO-903-0159-100
                      Price: $27.90 In Stock
                      Item #: RO-903-0159-100 -

                        The FR07-H101K Hinge Frame Set is a straight hinge frame for building joints using the RX-24F , RX-28 and MX-28 DYNAMIXELS. This kit includes the HN07-I101 Idler Kit Contents: 1 x FR07-H101K (Black) 1 x HN07-101 Idler 1 x Bearing MF106ZZ 1 x Bearing Cap 4 x M2.5*6 Bolts 1 x M2.5*8 Bolts 10 x M2*3 Bolts Projects Using the RX-28 & RX-24 Dynamixel Servos & Brackets --> --> ...

                        FR07-X101K Cross Frame Set RX-24F, RX-28, FR07-X101K, Cross, Frame, Set, Bracket, Robotis, Dynamixel, Servo, Actuator, MX-28
                        RO-903-0162-100
                        Price: $31.90 In Stock
                        Item #: RO-903-0162-100 -

                          The FR07-X101K Cross Frame Set is for mounting RX-24F, RX-28 and MX-28 DYNAMIXELS. It is generally used in conjunction with the FR07-F101K Flange Bearing Frame Set Kit Contents: 2 x FR07-X101K Frame 4 x M2.5*6 Bolts 4 x M2.5*8 Bolts 4 x M2.5 Nuts Projects Using the RX-28 & RX-24 Dynamixel Servos & Brackets --> --> ...

                          FR07-F101K Flange Bearing Frame Set RX-24F, RX-28, FR07-F101K, Flange, Bearing, Set, Bracket, MX-28
                          RO-903-0163-100
                          Price: $41.90 In Stock
                          Item #: RO-903-0163-100 -

                            The FR07-F101K Flange Bearing Frame Set provides a side mounting point & Bearing Idler Hub for attaching rotational assemblies to the side of RX-24F, RX-28 and MX-28 DYNAMIXELS. It is generally used in conjunction with the FR07-X101K Cross Frame Set. Kit Contents: 1 x FR07-F101K (Black) 1 x FR07-S101 (Silver) 1 x HN07-101 Idler 1 x Bearing MF106ZZ 1 x Bearing Cap 8 x M2.5*6 Bolts 1 x M2.5*8 Bolts 18 x M2*3 Bolts 4 x M2.5 Nuts Projects Using the RX-28 & RX-24 Dynamixel Servos & Brackets...

                            HN07-N101 Servo Horn Set RX-24F/RX-28, HN07-N101, Servo, Horn, MX-28
                            RO-903-0164-000
                            Price: $8.90 In Stock
                            Item #: RO-903-0164-000 -

                              The HN07-N101 Servo Horn is a servo horn set for the RX-24F, RX-28 and MX-28 DYNAMIXELS. This is the new mounting pattern which is included with all N101 series Dynamixels. It uses a 16mm diameter mounting hole pattern and comes with a thrust washer for added stability. Kit Contents: 1 x HN07-N101K Horn 1 x M2.5*8 Bolts 10 x M2*3 Bolts 1 x Thrust Washer Projects Using the RX-28 & RX-24 Dynamixel Servos & Brackets --> --> ...

                              HN07-I101 Idler Bearing Set RX-28H Bearing Set, Robotis, Dynamixel, RX-28, Bracket, Frame, bearing, RX-24F/RX-28 HN07-I101 Bearing Set, MX-28
                              RO-903-0165-000
                              Price: $14.10 In Stock
                              Item #: RO-903-0165-000 -

                                The HN07-I101 Idler Bearing Set provides a passive idler hub on the back side of the servo for building joints using the RX-24F, RX-28 and MX-28 DYNAMIXELS. Kit Contents: 1 x HN07-I101K Idler Bearing Bearing cap 1 x M2.5*8 Bolts 10 x M2*3 Bolts Projects Using the RX-28 & RX-24 Dynamixel Servos & Brackets --> --> ...