MX/EX 106 Series DYNAMIXELS
MX/EX 106 Series DYNAMIXELS

Show
Dynamixel MX-106T Robot Actuator dynamixel mx-106, dynamixel mx-106T, mx-106, mx-106T, mx-106 robot actuator, mx-106T robot actuator, mx-106 servo, MX-106T servo, MX-106 actuator, dynamixel mx-106 actuator, dynamixel mx-106 robotis, mx-106 robotis, dynamixel
RO-902-0061-000
Price: $493.90 In Stock
Item #: RO-902-0061-000 -

    Dynamixel Comparison Guide The MX-106T Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new TTL 2.0 bus. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the newly implemented PID control algorithm used to maintain shaft position can...

    Dynamixel MX-106R Robot Actuator dynamixel mx-106, dynamixel mx-106R, mx-106, mx-106R, mx-106 robot actuator, mx-106R robot actuator, mx-106 servo, MX-106R servo, MX-106 actuator, dynamixel mx-106 actuator, dynamixel mx-106 robotis, mx-106 robotis, dynamixel
    RO-902-0066-000
    Price: $499.90 Special Order
    Item #: RO-902-0066-000 -

      Dynamixel Comparison Guide The MX-106R Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new RS-485 2.0 bus. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the newly implemented PID control algorithm used to maintain shaft position...

      Dynamixel MX-106T Robot Actuator Bulk (6 pack) dynamixel mx-106, dynamixel mx-106T, mx-106, mx-106T, mx-106 robot actuator, mx-106T robot actuator, mx-106 servo, MX-106T servo, MX-106 actuator, dynamixel mx-106 actuator, dynamixel mx-106 robotis, mx-106 robotis, dynamixel
      RO-902-0071-000
      Price: $2,469.50 In Stock
      Item #: RO-902-0071-000 -

        Dynamixel Comparison Guide In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately.The MX-106T Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new TTL 2.0 bus. Each...

        Dynamixel MX-106R Robot Actuator Bulk (6 pack) dynamixel mx-106, dynamixel mx-106R, mx-106, mx-106R, mx-106 robot actuator, mx-106R robot actuator, mx-106 servo, MX-106R servo, MX-106 actuator, dynamixel mx-106 actuator, dynamixel mx-106 robotis, mx-106 robotis, dynamixel
        RO-902-0072-000
        Price: $2,499.50 Special Order
        Item #: RO-902-0072-000 -

          Dynamixel Comparison Guide This is a 6 piece Bulk package of the MX-106R. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware. If you need this hardware, it must be purchased separately.The MX-106R Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and...

          MX-64/106 Custom 45 Degree Bracket Set Custom, Frame, OF-64H45, Dynamixel, Robotis, Servo, Bracket, RX-64, MX-64, MX-106
          ASM-64106-H45
          Price: $59.95 In Stock
          Item #: ASM-64106-H45 -

            This Interbotix Lab Custom Frame is great for building robots from the -64 and -106 series DYNAMIXEL robot servos. For -106 servos, the frame will fit perfectly onto the servo. Each frame comes with two small spacer and longer bolts for a perfect fit on any -64 series servo - just fit one spacer in between the frame and the horn, and one spacer between the frame and the idler bearing. This Kit does NOT come with X-101 Cross Frames or F-101 Flange Frames. Contents 1 x Black 45 Degree Bracket 1...

            MX-64/106 Custom X-Long Bracket Set Custom, Frame, OF-64HXL, Dynamixel, Robotis, Servo, Bracket, RX-64
            ASM-64106-HXL
            Price: $59.95 In Stock
            Item #: ASM-64106-HXL -

              This Interbotix Lab Custom Frame is great for building robots from the -64 and -106 series DYNAMIXEL robot servos. For -106 servos, the frame will fit perfectly onto the servo. Each frame comes with two small spacer and longer bolts for a perfect fit on any -64 series servo - just fit one spacer in between the frame and the horn, and one spacer between the frame and the idler bearing. Contents 1 x Black X-Long Bracket 1 HN-05 I101 Idler Kit 2 x plastic spacer for -64 series servos 10 x M2.5*6...

              MX-64/106 Custom X-Wide Bracket Set Custom, Frame, OF-64HXW, Dynamixel, Robotis, Servo, Bracket, RX-64
              ASM-64106-HXW
              Price: $59.95 In Stock
              Item #: ASM-64106-HXW -

                This Interbotix Lab Custom Frame is great for building robots from the -64 and -106 series DYNAMIXEL robot servos. This wide hinge frame has been designed for double-axis robot joints, mounted in a side to back configuration. For -106 servos, the frame will fit perfectly onto the servo. Each frame comes with two small spacer and longer bolts for a perfect fit on any -64 series servo - just fit one spacer in between the frame and the horn, and one spacer between the frame and the idler bearing....

                Custom Frame OF-106HXW Set Custom, Frame, OF-106HXW, Hinge, Wide, Bracket, Robotis, EX-106+, EX-106, Dynamixel, Servo, Robot, Actuator
                KIT-M-300-B-OF-106HXW
                Retail: $59.99
                Price: $42.00 In Stock
                Item #: KIT-M-300-B-OF-106HXW -

                  This is a legacy product compatible with older EX-106+ servos. For newer MX-106 servos see the new Custom X-Wide Bracket Set A double wide hinge bracket for creating 2 axis EX-106+ joints. Strength & Speed Chart of the Dynamixel Family ...

                  Custom MX-106T Dual Axis Robot Joint Kit Custom, Frame, Dual Axis, Dynamixel, Robotis, Servo, Bracket, EX-106+, Robot, Joint
                  KIT-M-300-B-EX106-DARJ
                  Price: $1,199.99 In Stock
                  Item #: KIT-M-300-B-EX106-DARJ -

                    This dual axis robot joint is an advanced robotic joint kit using the MX-106T DYNAMIXEL from ROBOTIS. This Joint Kit is perfectly suited for a variety of robot applications, such as a humanoid robot ankle/hip joint or a Coxa joint in a quadrupedal or hexapod robot. *Pitch & Roll Degree of Freedom on same lateral axis *1400+ oz-in Torque Robotic Actuators *Ball Bearing Axis *Standardized Mounting Pattern *High Quality 5052/6061 Aircraft Aluminum Alloy Frame *Full Feedback Capabilities;...

                    Double MX-106T Robot Joint Kit Custom, Frame, Double, Axis, Dynamixel, Robotis, Servo, Bracket, EX-106+, Robot, Joint, MX-106, MX-106T
                    KIT-M-300-B-MX106-DUALJOINT
                    Price: $1,099.99 In Stock
                    Item #: KIT-M-300-B-MX106-DUALJOINT -

                      This double MX-106T robot joint is an advanced robotic joint kit using a pair of linked MX-106T Dynamixel from Robotis. This Joint Kit outputs double the torque of the already massively powerful MX-106T servo. The MX-106T has a specific link cable (included) that pairs the servos so that they function as a single, ultra-powerful servo. It is perfectly suited for a variety of robot applications; various large scale humanoid robot joints, research level table-top robot arms, or any situation...

                      Custom MX-106T 6 DOF Humanoid Robot Leg Kit Set Custom, Frame, Dual Axis, Dynamixel, Robotis, Servo, Bracket, EX-106+, Robot, Joint, Leg, 6 DOF, Degree of Freedom
                      KIT-M-300-B-EX106-6DOFLEG
                      Price: $6,359.90 Special Order
                      Item #: KIT-M-300-B-EX106-6DOFLEG -

                        This 6 degree of freedom humanoid robot leg is an advanced robotic limb kit using the MX-106T DYNAMIXEL & MX-64T DYNAMIXEL from Robotis. This Humanoid Robot Leg provides a huge head start in building a high-end research level bipedal platform, utilizing top of the line robotic actuators from Robotis and a high quality machined aluminum skeletal frame. This leg kit does not come assembled. Epoxy will be required to assemble the feet and is not included. The kit does not come with a control or...

                        FR05-S101K Side Frame Set RX-64, EX-106+, FR05-S101K, Side, Frame, Set, Robotis, Dynamixel, MX-64, MX-106
                        RO-903-0152-100
                        Price: $14.90 In Stock
                        Item #: RO-903-0152-100 -

                          The FR05-S101K Side Frame Set provides a pattern bracket that attaches to the side or bottom of RX-64, MX-64. and MX-106 DYNAMIXELS. Kit Contents: 1 x FR05-S101K (Black) 8 x M2.5*6 Bolts 4 x M2.5 Nuts Projects Using the RX-64 Dynamixel Servos & Brackets --> Strength & Speed Chart of the Dynamixel Family --> ...

                          HN05-N101 Servo Horn Set RX-64, Bracket, Frame, Servo, Horn, EX-106+, HN05-N101
                          RO-903-0156-000
                          Price: $13.99 In Stock
                          Item #: RO-903-0156-000 -

                            The HN05-N101 Servo Horn Set is a replacement servo horn set for the RX-64 & EX-106+ DYNAMIXELS. NOTE: This horn set is not compatible with the MX-64/MX-106. Please use the HN05-N102 instead. Kit Contents: 1 x HN05-N102 Horn 10 x M2.5*4 Bolts 1 x M3*8 Bolt Projects Using the RX-64 Dynamixel Servos & Brackets --> Strength & Speed Chart of the Dynamixel Family --> ...

                            HN05-N102 Servo Horn Set MX-64, Bracket, Frame, Servo, Horn, MX-106+, HN05-N102,dyanmixel horn
                            RO-903-0202-000
                            Price: $10.90 Back Order
                            Item #: RO-903-0202-000 -

                              The HN05-N102 Servo Horn Set is a replacement servo horn set for the MX-64T/MX-64R & MX-106T/MX-106R DYNAMIXELS. These are also great for the MX-64 bulk packs and the MX-106 Bulk Packs. Kit Contents: 1 x HN05-N102 Horn 1 x Thrust Washer 10 x M2.5*4 Bolts 1 x M3*8 Bolt Projects Using the RX-64 Dynamixel Servos & Brackets --> Strength & Speed Chart of the Dynamixel Family --> ...

                              HN05-I101 Idler Bearing Set RX-64, EX-106+, HN05-I101, Idler, Bearing, Set, Robotis, Dynamixel, Mx-106, mx-64
                              RO-903-0157-000
                              Price: $15.40 In Stock
                              Item #: RO-903-0157-000 -

                                The HN05-I101 Idler Bearing Set provides a passive idler hub on the back side of the servo for building joints using the RX-64, MX-64. and MX-106 . Kit Contents: 1 x HN05-I101 Idler 1 x Bearing 1 x Bearing Cap 10 x M2.5*4 Bolts 1 x M3*6 Bolt Projects Using the RX-64 Dynamixel Servos & Brackets --> Strength & Speed Chart of the Dynamixel Family --> ...

                                FR08-B101K Back Frame Set EX-106+, FR08-B101K, Back, Frame, Set, Robotis, Dynamixel, Servo, Actuator, Bracket, MX-106
                                RO-903-0169-100
                                Price: $31.90 In Stock
                                Item #: RO-903-0169-100 -

                                  The FR08-B101K Adapter Frame Set provides a mounting pattern bracket on the rear side of the MX-106 DYNAMIXEL. Kit Contents: 1 x FR08-B101K (Black) 8 x M2.5*8 Bolts Strength & Speed Chart of the Dynamixel Family ...

                                  FR08-D101K Adapter Frame Set EX-106+, FR08-D101K, Adapter, Frame, Set, Robotis, Dynamixel, Servo, Actuator, Bracket, MX-106
                                  RO-903-0171-100
                                  Price: $44.90 In Stock
                                  Item #: RO-903-0171-100 -

                                    The FR08-D101K Hinge Frame Set allows you mount 2 MX-106 DYNAMIXELS side-to-side. The MX-106 robot actuators can be 'linked' together in a fashion that allows them to move together as one, double torque, actuator when in this configuration. You will need a FR08-H110K Adapter Frame Set to connect the 2 MX-106T horns. See the Double MX-106T Robot Joint Kit for an all-in-one joint kit. Kit Contents: 1 x FR08-D101K (Black) 8 x M2.5*8 Bolts Strength & Speed Chart of the Dynamixel Family ...

                                    FR08-H101K Hinge Frame Set EX-106+, FR08-H101K, Hinge, Frame, Set, Bracket, Robotis, Dynamixel, Servo, Actuator, MX-106
                                    RO-903-0167-100
                                    Price: $29.90 In Stock
                                    Item #: RO-903-0167-100 -

                                      The FR08-H101K Hinge Frame Set is a straight hinge frame for building joints using the MX-106 DYNAMIXELS. Kit Contents: 1 x FR08-H101K (Black) 1 x HN05-I101 Idler 1 x Bearing 1 x Bearing Cap 10 x M2.5*4 Bolts 4 x M2.5*6 Bolts 1 x M3*6 Bolt Strength & Speed Chart of the Dynamixel Family ...

                                      FR08-H110K Dual Hinge Frame Set EX-106+, FR08-H110K, Dual, Hinge, Frame, Set, Bracket, Robotis, Dynamixel, Servo, Actuator, MX-106
                                      RO-903-0168-100
                                      Price: $59.90 In Stock
                                      Item #: RO-903-0168-100 -

                                        The FR08-H110K Hinge Frame Set allows you to create a dual MX-106 joints. The MX-106 robot actuators can be 'linked' together in a fashion that allows them to move together as one, double torque, actuator when in this configuration. You will need a FR08-D101K Adapter Frame Set to connect the 2 MX-106T See the Double MX-106T Robot Joint Kit for an all-in-one joint kit. Kit Contents: 1 x FR08-H110K (Black) 1 x HN05-I101 Idler 1 x Bearing 1 x Bearing Cap 10 x M2.5*4 Bolts 4 x M2.5*6 Bolts 1 x...

                                        FR08-X101K Cross Frame Set EX-106+, FR08-X101K, Cross, Frame, Set, Bracket, Robotis, Dynamixel, Servo, Actuator, MX-106
                                        RO-903-0170-100
                                        Price: $31.90 In Stock
                                        Item #: RO-903-0170-100 -

                                          Frame Compatibility Chart 2D & 3D models for DYNAMIXEL Servos & frames Note: You can view DWG files using a free download of eDrawings Viewer. Various CAD apps support STP & DWG Files.