Arbotix M Robocontroller
Price: $39.95
Availability: In Stock
InterbotiX Labs Item #: IL-ARBOTIXM -

    The ArbotiX-M Robocontroller is at the heart of every Interbotix Robot. This versatile robot controller is an advanced control solution for BIOLOID and DYNAMIXEL based actuators. As an Arduino compatible microcontroller the Arbotix Robocontroller also benefits from a huge open source community of libraries and examples. Since its release in 2010 the Arbotix has quickly become a favorite among builders worldwide from hobby to high level research. The 'M' in ArbotiX-M stands for mini - this new...

    arbotiX Robocontroller Starter Kit arbotix, robot controller, starter kit, robocontroller, bioloid, ax-12, robotis, ax-12+
    Price: $125.95
    Availability: In Stock
    Vanadium Labs Item #: KIT-C-400-arbotiXv1-Starter -

      The arbotiX Robocontroller Starter Kit provides everything you need to get started with this powerful new robotics controller. Do you want to free your robot of wires? Send sensory data back to your PC? Control your robot from up to 300 feet away without having to worry about interference issues inherit in most 2.4ghz technology? XBee technology is the answer. From simply 'cutting' your serial cable, to creating a wireless mesh network perfect for swarm robotics, you can take your robotics...

      AX/MX DYNAMIXEL Servo Manager Kit AX Dynamixel Manager, Dynamixel Manager, Dynamixel Development Kit, MX Dynamixel Manager
      Price: $90.95-$100.95
      Availability: Out of Stock
      Robotis Co. Item #: KIT-DXL-MGR -

        The AX/MX DYNAMIXEL Servo Manager Kit is a perfect starting point for any serious project using the Robotis Dynamixel actuators. It contains everything needed to interface AX & MX-T series servos with the USB2Dynamixel, including power/hub breakouts, and a cable pack. This kit provides access to the Dynamixel API, Roboplus Dynamixel Wizard for firmware updates, recovery, and an easy to use UI to configure & test servo attributes. A must have option for any serious Dynamixel developer!...

        CM-530 Robotis Servo Controller CM-530, Robotis CM-530, CM530, Bioloid controller, bioloid cm-530
        Price: $99.90
        Availability: In Stock
        Robotis Co. Item #: RO-902-0062-000 -

          ** DESCRIPTION - CM-530 is a controller that includes a CPU, TTL communication board, status LED, input button, GP I/O port. - Compatible with the AX and MX series - Supports Bluetooth and zigbee communication - Connects via PC and USB comm. ** NOTICE - External design modified for compatibility with OLLO, BIOLOID STEM (coming soon), and BIOLOID PREMIUM. ** INCLUDES Description Qty Controller CM-530 1 Downloader Mini USB Cable 1 ** H/W SPECS Product Name CM-530 Weight 54g CPU ARM Cortex...

          CM-700 Robotis Servo Controller CM-700, Robotis, Servo, Controller, Dynamixel, Bioloid
          Price: $119.90
          Availability: In Stock
          Robotis Co. Item #: RO-902-0023-000 -

            Description The CM-700 is a new robotis controller with an onboard programmable CPU, simultaneous TTL / RS485 (that means AX-12/18 servos and DX/RX/EX servos on the same bus) communication circuit, and ZIG-110 connector. CM-700 SUB Board is composed of a power department, connector department, switch, and an additional circuit for 5 pin peripheral devices. Please note: The CM-700 requires an LN-101 USB Downloader to program it. Includes: - CM-700 - Power Cable - Mounting Hardware Manual CM-700...

            OpenCM9.04-C OpenCM9.04-B, OpenCM9.04-C, Dynamixel, Robotis
            Price: $19.90
            Availability: In Stock
            Robotis Co. Item #: RO-902-0084-040 -

              The Open CM9.04 C is an open source micro-controller from ROBOTIS powered by the 32-bit ARM Cortex-M3 processor. Any 3-pin DYNAMIXEL servo using the TTL communication protocol can be used with the OpenCM9.04-C. With plenty of processing power, this controller is a great choice for robot building using multiple servos! Each kit includes: 1 x OpenCM9.04-C micro-controller 2 x 20 pin male header row 2 x 20 pin female header row 1 x USB micro-B cable 1 x Instruction manual Program the board using...