3s 11.1V 2200mAh 30C LiPo Battery arduino battery, LiPo, Lithium Ion Battery, LiPo Battery, 3 cell lipo battery, 11v lipo battery, 2200mAh battery, 3s 11V 2200mah 25C lipo battery
Price: $19.95
Availability: In Stock
KoKo Technology Ltd Item #: BAT-11V2200 -

    Whether you've got a crawler, biped or rover, you're going to need a battery pack to get your robot moving on its own. Lithium Polymer batteries are a great choice for robot batteries because they have great capacity-to-weight ratios, giving you lots of power for very little weight. Our 3s 11.1V 2200mAh 30C LiPo Battery is a great medium sized battery that can discharge up to 66A continously! To make it easy to connect/disconnect the battery from your project, each of these batteries has a...

    3s 11.1V 900mAh 25C LiPo Battery
    Price: $15.95
    Availability: Back Order
    KoKo Technology Ltd Item #: BAT-11V900 -

      Whether you've got a crawler, biped or rover, you're going to need a battery pack to get your robot moving on its own. Lithium Polymer batteries are a great choice for robot batteries because they have great capacity-to-weight ratios, giving you lots of power for very little weight. Our 3s 11.1V 900mAh 25C LiPo Battery is a great small sized battery that can discharge up to 22.5A continously! To make it easy to connect/disconnect the battery from your project, each of these batteries has a...

      Floureon 11.1V 4500mAh 30C LiPo Battery arduino battery, LiPo, Lithium Ion Battery, LiPo Battery, 3 cell lipo battery, 11v lipo battery, 4500mAh battery, 3s 11V 4500mAh 25C lipo battery
      Price: $29.95
      Availability: In Stock
      KoKo Technology Ltd Item #: BAT-T460 -

        Whether you've got a crawler, biped or rover, you're going to need a battery pack to get your robot moving on its own. Lithium Polymer batteries are a great choice for robot batteries because they have great capacity-to-weight ratios, giving you lots of power for very little weight. Our 3s 11.1V 4500mAh 35C LiPo Battery is a great medium sized battery that can discharge up to 66A continously! To make it easy to connect/disconnect the battery from your project, each of these batteries has a...

        Tiger 7.4V 4500 MAH 30C LiPo Battery with T Plug Lion, 7.4V, 4500, MAH, 30C, T Plug, dean, connector, lithium, ion, volt, 3c, cell, 3, robot, battery, tiger, lipo, polymer
        Price: $29.95
        Availability: In Stock
        KoKo Technology Ltd Item #: BAT-BG711 -

          Whether you've got a crawler, biped or rover, you're going to need a battery pack to get your robot moving on its own. Lithium Polymer batteries are a great choice for robot batteries because they have great capacity-to-weight ratios, giving you lots of power for very little weight. Our Lion 7.4V 4500 MAH 30C Battery is a great medium sized battery that can discharge up to 55A continously! To make it easy to connect/disconnect the battery from your project, each of these batteries has a Female...

          Lithium Ion Battery 7.4v 2200mAh (2S2P) with PCM Lithium, Ion, li-ion, lion, Battery, 7.4V, 2200mAh, 2S2P, PCM, Charger, Samsung, cells
          Price: $19.95
          Availability: In Stock
          RobotGeek Item #: BAT-LION7V2200 -

            Power up your rover, or take your robot arm off the grid with the 7.4V 2200mAh Lithium Ion Battery! This battery has excellent capacity for robotics projects utilizing several RobotGeek Servos. To make it easy to connect/disconnect the battery from your project, each of these batteries has a Female T-Connector (Deans Ultra Plug compatble), and for easy charging, a barrel Jack for use with the Charger with over-voltage protection (included). If discharged too low, Lithium Ion batteries can...

            Lithium Ion Battery 7.4V 4400mAh (2S2P) with PCM and Charger Lithium, Ion, li-ion, lion, Battery, 7.4V, 4400mAh, 2S2P, PCM, Charger, Samsung, cells
            Price: $39.95
            Availability: In Stock
            RobotGeek Item #: KIT-LIONBAT -

              Power up your rover, or take your robot arm off the grid with the 7.4V 4400mAh Lithium Ion Battery! This battery has excellent capacity for robotics projects utilizing several RobotGeek Servos. To make it easy to connect/disconnect the battery from your project, each of these batteries has a Female T-Connector (Deans Ultra Plug compatble), and for easy charging, a barrel Jack for use with the Charger with over-voltage protection (included). If discharged too low, Lithium Ion batteries can...

              Lithium-ion Battery Charger Lithium-ion Battery Charger
              Price: $12.95
              Availability: In Stock
              RobotGeek Item #: CHG-LION -

                Standard Lithium-Ion Battery Charger intended for use with the Lithium Ion Battery 7.4v 2200mAh (2S2P) with PCM.