Linear Actuators and Solenoids
Linear Actuators and Solenoids

Show
L12 100mm 100:1 Linear Actuator Actuonix Linear Actuator, mini linear actuator, small linear actuator, small arduino linear actuator
FR-L12-100-100-6-I
Price: $90.00 In Stock
Item #: FR-L12-100-100-6-I -

    Actuonix mini linear actuators are excellent for DIY and Arduino mini linear actuator projects. The L12-I series can be controlled from a regular servo PWM signal as well as voltage and current signaling. The PWM control is perfect for Arduino linear actuator projects because the actuator can be controlled just like a servo using the servo library. We recommend checking out our Arduino Linear Actuator Tutorials listed below. Each linear actuator also comes with mounting hardware and end...

    L12 100mm 210:1 Linear Actuator small linear actuator, mini arduino linear actuator, Actuonix Linear Actuator, micro linear actuator
    FR-L12-100-210-6-I
    Price: $90.00 In Stock
    Item #: FR-L12-100-210-6-I -

      Actuonix mini linear actuators are excellent for DIY and Arduino mini linear actuator projects. The L12-I series can be controlled from a regular servo PWM signal as well as voltage and current signaling. The PWM control is perfect for Arduino linear actuator projects because the actuator can be controlled just like a servo using the servo library. We recommend checking out our Arduino Linear Actuator Tutorials listed below. Each linear actuator also comes with mounting hardware and end...

      L12 50mm 100:1 Linear Actuator Actuonix Linear Actuator, mini linear actuator, small linear actuator, small arduino linear actuator
      FR-L12-50-100-6-I
      Price: $90.00 In Stock
      Item #: FR-L12-50-100-6-I -

        Actuonix mini linear actuators are excellent for DIY and Arduino mini linear actuator projects. The L12-I series can be controlled from a regular servo PWM signal as well as voltage and current signaling. The PWM control is perfect for Arduino linear actuator projects because the actuator can be controlled just like a servo using the servo library. We recommend checking out our Arduino Linear Actuator Tutorials listed below. Each linear actuator also comes with mounting hardware and end...

        L12 50mm 210:1 Linear Actuator small linear actuator, small arduino linear actuator, Actuonix Linear Actuator, mini linear actuator
        FR-L12-50-210-6-I
        Price: $90.00 In Stock
        Item #: FR-L12-50-210-6-I -

          Actuonix mini linear actuators are excellent for DIY and Arduino mini linear actuator projects. The L12-I series can be controlled from a regular servo PWM signal as well as voltage and current signaling. The PWM control is perfect for Arduino linear actuator projects because the actuator can be controlled just like a servo using the servo library. We recommend checking out our Arduino Linear Actuator Tutorials listed below. Each linear actuator also comes with mounting hardware and end...

          2 Inch Stroke 110 LB Linear Actuator with Feedback Linear Actuator, push actuator, SPAL
          M-200-50-5-1577-2
          Price: $107.95 In Stock
          Item #: M-200-50-5-1577-2 -

            This is a 12V DC 110lb Linear Actuator from Creative Werks. (part number LACT2P) These are reliable, well built tough linear actuators. The sturdy mounting brackets make them easy to mount and won't break. If you are looking for a basic manual controller we recommend the Linear Actuator Controller kit. If you are looking to control these from an Arduino we recommend checking out the Arduino Linear Actuator tutorials below! Arduino Linear Actuator Tutorials: Preset Position Button Control of a...

            Large Solenoid Front
            ASM-SOL-LG
            Price: $19.95 In Stock
            Item #: ASM-SOL-LG -

              If you are looking for a solenoid for your DIY, educational, or Arduino solenoid project the RobotGeek solenoids are a great choice. This is the Large version of the solenoid line with a plunger travel of 12mm and up to 3468 g/7.65 lbs of force. (View the specifications tab for full information.) If you want to control this solenoid from your Arduino all you need is to add a RobotGeek Relay and power source and you have an Arduino Solenoid project! Check out our Arduino Solenoid Tutorial for...

              4 Inch Stroke 110 LB Linear Actuator with Feedback large Linear Actuator, large arduino linear actuator, linear actuator for arduino
              M-200-50-5-1577-4
              Price: $109.95 In Stock
              Item #: M-200-50-5-1577-4 -

                This is a 12V DC 110lb Linear Actuator from Creative Werks. (part number LACT2P) These are reliable, well built tough linear actuators. The sturdy mounting brackets make them easy to mount and won't break. If you are looking for a basic manual controller we recommend the Linear Actuator Controller kit. If you are looking to control these from an Arduino we recommend checking out the Arduino Linear Actuator tutorials below! Arduino Linear Actuator Tutorials: Preset Position Button Control of a...

                medium solenoid
                ASM-SOL-MD
                Price: $14.95 In Stock
                Item #: ASM-SOL-MD -

                  If you are looking for a solenoid for your DIY, educational, or Arduino solenoid project the RobotGeek solenoids are a great choice. This is the Medium version of the solenoid line with a plunger travel of 7mm and up to 1800 g/3.97 lbs lbs of force. (View the specifications tab for full information.) If you want to control this solenoid from your Arduino all you need is to add a RobotGeek Relay and power source and you have an Arduino Solenoid project! Check out our Arduino Solenoid Tutorial...

                  6 Inch Stroke 110 LB Linear Actuator with Feedback large Linear Actuator, large arduino linear actuator, linear actuator for arduino
                  M-200-50-5-1577-6
                  Price: $109.95 In Stock
                  Item #: M-200-50-5-1577-6 -

                    This is a 12V DC 110lb Linear Actuator from Creative Werks. (part number LACT2P) These are reliable, well built tough linear actuators. The sturdy mounting brackets make them easy to mount and won't break. If you are looking for a basic manual controller we recommend the Linear Actuator Controller kit. If you are looking to control these from an Arduino we recommend checking out the Arduino Linear Actuator tutorials below! Arduino Linear Actuator Tutorials: Preset Position Button Control of a...

                    small solenoid
                    ASM-SOL-SM
                    Price: $9.95 In Stock
                    Item #: ASM-SOL-SM -

                      If you are looking for a solenoid for your DIY, educational, or Arduino solenoid project the RobotGeek solenoids are a great choice. This is the Medium version of the solenoid line with a plunger travel of 5mm and up to 700 g/1.54 lbs lbs of force. (View the specifications tab for full information.) If you want to control this solenoid from your Arduino all you need is to add a RobotGeek Relay and power source and you have an Arduino Solenoid project! Check out our Arduino Solenoid Tutorial...

                      8 Inch Stroke 110 LB Linear Actuator with Feedback large Linear Actuator, large arduino linear actuator, linear actuator for arduino
                      M-200-50-5-1577-8
                      Price: $109.95 In Stock
                      Item #: M-200-50-5-1577-8 -

                        This is a 12V DC 110lb Linear Actuator from Creative Werks. (part number LACT2P) These are reliable, well built tough linear actuators. The sturdy mounting brackets make them easy to mount and won't break. If you are looking for a basic manual controller we recommend the Linear Actuator Controller kit. If you are looking to control these from an Arduino we recommend checking out the Arduino Linear Actuator tutorials below! Arduino Linear Actuator Tutorials: Preset Position Button Control of a...

                        10 Inch Stroke 110 LB Linear Actuator with Feedback large Linear Actuator, large arduino linear actuator, linear actuator for arduino
                        M-200-50-5-1577-10
                        Price: $113.95 In Stock
                        Item #: M-200-50-5-1577-10 -

                          This is a 12V DC 110lb Linear Actuator from Creative Werks. (part number LACT2P) These are reliable, well built tough linear actuators. The sturdy mounting brackets make them easy to mount and won't break. If you are looking for a basic manual controller we recommend the Linear Actuator Controller kit. If you are looking to control these from an Arduino we recommend checking out the Arduino Linear Actuator tutorials below! Arduino Linear Actuator Tutorials: Preset Position Button Control of a...

                          12 Inch Stroke 110 LB Linear Actuator with Feedback Linear Actuator, push actuator, SPAL
                          M-200-50-5-1577-12
                          Price: $113.95 In Stock
                          Item #: M-200-50-5-1577-12 -

                            This is a 12V DC 110lb Linear Actuator from Creative Werks. (part number LACT2P) These are reliable, well built tough linear actuators. The sturdy mounting brackets make them easy to mount and won't break. If you are looking for a basic manual controller we recommend the Linear Actuator Controller kit. If you are looking to control these from an Arduino we recommend checking out the Arduino Linear Actuator tutorials below! Arduino Linear Actuator Tutorials: Preset Position Button Control of a...

                            Linear Actuator Mounting Bracket spal, linear actuator, mounting bracket
                            M-200-50-5-1577-B
                            Price: $14.25 In Stock
                            Item #: M-200-50-5-1577-B -

                              This mounting bracket will not work for Firgelli, Actuonix or Mighty Zap linear actuators and is only intended for Creative Werks linear actuators. LINEAR ACTUATOR MOUNTING BRACKET SPAL part number LA-BRACKET-110A mounting bracket kit for use with SPAL/Creative Werks LACTP series linear actuators. Bracket and mounting pad are made from billet aluminum. Includes hardware. NOTE: This is a single bracket. If you need to mount both ends of your linear actuator you will need two brackets....

                              10 Foot Extension Wire spal, linear actuator, actuator controller, wiring harness
                              M-200-50-5-1577-H
                              Price: $25.95 In Stock
                              Item #: M-200-50-5-1577-H -

                                10 FOOT EXTENSION HARNESS Creative Werks part number LA-EXTHARN. Ten foot wiring harness allows a Creative Werks 12 VDC 110 lb. linear actuator to be mounted up to ten feet away from the actuator controller. SPECIFICATIONS 10 feet long Shpg. 1/4 lb.