6.0V 850mAh NiMH Battery Pack
Item #: P-B-10400 -
These small, lightweight battery packs are perfect for powering 6V servos and controllers!
Cells: 5 x 850mAh AAA
Composition: NiMH
Configuration: 5 Side by side
Connector: Standard Tamiya
[more info...]
Availability: In Stock
Price: $18.86
|
6V, 2.6Ah NiMH AA Pack
Item #: P-B-10406 -
These battery packs are great for powering multiple 6V servos!
Cell: 5 x 2600mAh AA
Configuration: 5 side by sideDischarge rate: 5 A
Size: L 2.78" x W 1.93" x H .56".
Connector: Standard...
[more info...]
Availability: In Stock
Price: $30.00
|
7.2V, 2.6Ah NiMH AA Pack
Item #: P-B-10457 -
Great for many different applications!
Cells: 6 x 2600 mAh AA
Discharge rate: 5 A
Configuration: 6 side by side
Size: L 3.33" x W 1.92" x H .56".
Connector: Standard...
[more info...]
Availability: In Stock
Price: $32.50
|
7.2V, 3.5Ah NiMH sub-C RC Packs
Item #: P-B-10486 -
Cells: 6 x 3500 mAh sub-C Discharge Rate: 30 A Configuration: 3x2 Stick Connector: Standard Tamiya included with 12ga General Silicones ultra fine strand wire. Weight: 13.25 oz.
[more info...]
Availability: In Stock
Price: $40.95
|
12V, 2.6Ah NiMH AA Pack
Item #: P-B-11127 -
Tons of power in a slim package! These 12V battery packs are great for powering larger motors!
Cell: 10 x 2600mAh AA
Discharge rate: 5 A
Connector: Standard Tamiya
Size: L 5.60" x W...
[more info...]
Availability: In Stock
Price: $35.00
|
Availability: In Stock
Price: $10.00
|
Dual Parallel Battery Adapter
Item #: P-BC-10233 -
Details:
FEATURES: Designed to allow you to charge two packs (same mAh capacity) at once ON ANY CHARGER. High quality fine strand silicone wire.
Connectors: Standard female Tamiya to dual male...
[more info...]
Availability: In Stock
Price: $9.50
|