Availability: In Stock
Price: $2.30
|
Availability: Out of Stock
Price: $1.50
|
3-Conductor Locking Connectors 2/ Leads
Item #: AC-100-CON340 -
Mating pair of polarized multi-pin connectors with wire leads. Pins on 2.5mm centers. Black nylon housing with release on male side of connector. Female side of connector can be snap-mounted into a...
[more info...]
Availability: In Stock
Price: $2.25
|
Availability: In Stock
Price: $1.75
|
Availability: In Stock
Price: $3.00
|
Availability: In Stock
Price: $1.00
|
Availability: In Stock
Price: $1.99
|
Availability: In Stock
Price: $1.35
|
SPDT Snap-Action W/ Lever (Medium)
Item #: AC-700-10-SMS-221 -
S.P.D.T., Rated 3 Amps / 250 Vac. Metal lever with simulated roller tip extends 0.12" beyond end of switch. Body size: 0.78" x 0.25" x 0.42" high. Solder-lug terminals. CE
[more info...]
Availability: In Stock
Price: $1.45
|
SPDT Snap-Action W/ Lever (Large)
Item #: AC-700-10-SMS206 -
SPDT Snap-Action W/ Lever
Micro Switch #V3L-1108-D8.
S.P.D.T. snap-action switch
Rated 10 Amps @ 125/250 Vac.
Lever extends 0.42" beyond end of switch.
0.185"" qc or solder terminals.
[more info...]
Availability: In Stock
Price: $1.55
|
Switch - Slide DPDT
Item #: AC-700-10-SSW37 -
Switch - Slide DPDT
Standard D.P.D.T. switch with mounting holes on 0.75" centers.
Body size: 0.6" X 0.28"
Solder-loop terminals.
[more info...]
Availability: In Stock
Price: $1.00
|
Key Switch
Item #: AC-700-20-KSW1077B -
Key Switch
S.P.S.T., on-off keyswitch. Key removable in ON position only. Shiny, 0.59" diameter bezel. Mounts in 0.47" diameter hole in panels up to 0.43" thick. Solder-cup terminals. Includes...
[more info...]
Availability: In Stock
Price: $4.95
|
Security Reed Switch
Item #: AC-700-20-MS7 -
Security Reed Switch
Switch is closed when near magnet. Switch and magnet are encased in off-white plastic, 2" long x 3/8" high. Both have a mounting flange with two screw holes. Also includes...
[more info...]
Availability: In Stock
Price: $5.15
|
Availability: In Stock
Price: $2.49
|
Small Solderable Perf Board
Item #: AC-800-10-PC-1 -
1 1/2" X 1 3/4" perf board with mounting holes designed to fit our project enclosure TB-1. Boards have holes on 0.1" matrix to fit most standard components and have copper solder rings on one side.
[more info...]
Availability: In Stock
Price: $1.50
|
Medium Solderable Perf Board
Item #: AC-800-10-PC-2 -
1 7/8" X 2 1/4" perf board with mounting holes designed to fit our project enclosure TB-2. Boards have holes on 0.1" matrix to fit most standard components and have copper solder rings on one side.
[more info...]
Availability: In Stock
Price: $1.75
|
Large Solderable Perf Board
Item #: AC-800-10-PC-3 -
2 1/2" X 3 1/8" perf board with mounting holes designed to fit our project enclosure TB-3. Boards have holes on 0.1" matrix to fit most standard components and have copper solder rings on one side.
[more info...]
Availability: In Stock
Price: $2.75
|
Extra Large Solderable Perf Board
Item #: AC-800-10-PC-4 -
3" X 4 1/4" perf board with mounting holes designed to fit our project enclosure TB-4. Boards have holes on 0.1" matrix to fit most standard components and have copper solder rings on one side.
[more info...]
Availability: In Stock
Price: $3.25
|
Red Xenon Flasher
Item #: LD-400-XN1 -
For alarm systems, discos, personal use, warning in case of danger, etc. Long-life xenon tube. Protected against polarity reversal. Fully Sealed and waterproof. Power output: 1W. Power supply: 12...
[more info...]
Availability: In Stock
Price: $13.50
|
Green Xenon Flasher
Item #: LD-400-XN2 -
For alarm systems, discos, personal use, warning in case of danger, etc. Long-life xenon tube. Protected against polarity reversal. Fully Sealed and waterproof. Power output: 1W. Power supply: 12...
[more info...]
Availability: In Stock
Price: $13.50
|
Blue Xenon Flasher
Item #: LD-400-XN3 -
For alarm systems, discos, personal use, warning in case of danger, etc. Long-life xenon tube. Protected against polarity reversal. Fully Sealed and waterproof. Power output: 1W. Power supply: 12...
[more info...]
Availability: In Stock
Price: $13.50
|
Amber Xenon Flasher
Item #: LD-400-XN4 -
For alarm systems, discos, personal use, warning in case of danger, etc. Long-life xenon tube. Protected against polarity reversal. Fully Sealed and waterproof. Power output: 1W. Power supply: 12...
[more info...]
Availability: In Stock
Price: $13.50
|
Availability: In Stock
Price: $3.50
|
Keychain Remote Control
Item #: S-80-50-RC10 -
This is a wireless remote control switch kit for any 12V dc application.
Great for computer accessories, automotive lighting mods,...
[more info...]
Availability: In Stock
Price: $26.25
|
Availability: In Stock
Price: $1.05
|