Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Education > Vex > VEX Kits >

VEX Gear Kit

Item #: FRS-V-276-2169
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $12.99

Quantity

  Quantity Count  

  Price Each  

10$12.34
25$11.69
50$11.04
150$10.39


Information
Vex Robotics Gear Kit

This contains additional gears so you will always have the right combination available to ensure you can achieve the desired balance of torque, speed, and direction. All the parts included in this kit were also included in the Starter Kit, with the exception of the 84-tooth gear, which is just like the other gears, except with more teeth, which gives you access to even higher (or lower) gear ratios.

The 60- and 84-tooth gears have extra mounting holes. These holes can be used fro attaching metal bars or parts to these gears when using them as part of a turntable system or other similar design.

Vex Robotics - Technical Info
Vex Robotics Gear Torque Limits
12-tooth 40 in.-lbs.
36-tooth 120 in.-lbs.
60-tooth 200 in.-lbs.
0.182 in. square hole 33 in.-lbs.

Quantity Description
4 12-tooth gears (0.4" diameter)
4 36-tooth gears (1.4" diameter)
4 60-tooth gears (2.4" diameter)
2 84-tooth gears (3.4" diameter)
1 Inventor's Guide Insert







Request Time: 1.3125 - SID/ASID: 1019777 | og0s0zius2nlrwu4rwycym45 - SERVER: WEB1