Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Education > Vex > VEX Kits >

VEX Hardware and Metal Kit

Item #: FRS-V-276-2161
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $79.99

Quantity

  Quantity Count  

  Price Each  

10$75.99
25$71.99
50$67.99
150$63.99


Information
Vex Robotics Hardware and Metal Kit

More tools for building the ultimate robot. Additional metal and hardware pieces let you create more complex devices.

* Additional metal and hardware pieces
* Create more complex robot
* 84 metal pieces
* 331 hardware pieces
* Same metal and hardware included with Vex Starter Kit

Vex Robotics Hardware and Metal Kit - Technical Info

Metal Type: Cold Rolled Steel per ASTM A-1008 CS Type B (approx 40ksi tensile strength)
Metal Thickness: 0.046"
Finish: Zinc Plated
Hole Size: 0.182 square (Vex standard)

Quantity Description

2 - 15x5 Hole Plate
2 - 2x2x15 Chassis Rail
4 - 2x1x16 Chassis Bumper
4 - 1x30 Long Angle Bar
4 - 25 Hole Long Bar
4 - 2 in. Square Bar (drive shaft)
4 - 3 in. Square Bar (drive shaft)
2 - 12 in. Square Bar (drive shaft)
10 - 1/2 in. Fully Threaded Beam
8 - 1 in. Fully Threaded Beam
4 - 2 in. Partially Threaded Beam
4 - 3 in. Partially Threaded Beam
2 - Gusset
2 - Plus Gusset
2 - Pivot
6 - Bearing Block
16 - Bearing Flat
4 - Lock Plate
20 - 0.182 in. Plastic Spacer
20 - 0.318 in. Plastic Spacer
16 - Collar
16 - Threaded Screw for Collar
70 - 8-32 1/4" Screw
28 - 8-32 3/8" Screw
28 - 8-32 1/2" Screw
14 - 8-32 3/4" Screw
10 - 6-32 1/2" Screw
10 - Delrin Washer
30 - Steel Washer
14 - Lock Nut
65 - Keps Nut
1 - Inventor's Guide Insert







Request Time: 1.5 - SID/ASID: 1019835 | zidlfemfzhlrh3qiiaswn145 - SERVER: WEB1