Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Education > Vex > VEX Kits >

VEX Transmitter and Receiver Add-on Kit

Item #: FRS-V-276-2153
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $129.99

Quantity

  Quantity Count  

  Price Each  

10$12.34
25$11.69
50$11.04
150$10.39


Information
Vex Robotics Transmitter and Receiver Add-on Kit

Enable your robot to have multiple users for more complex design and competition possibilities. Includes a transmitter and receiver that operate on different frequencies than your Starter Kit.

* Adds functionality
* Increase design possibilities for your robots
* Will not interfere with Starter Kit channel
* Two human operators controlling different aspects of the same robot
* VEX Micro Controller will automatically switch to dual transmitter control

Vex Robotics - Technical Info

Control Frequency Channel 89, 75.970 MHz
Number of Channels 6 - (4 Analog and 2 Digital)
Analog Channels 2 potentiometers, each with an X and Y axis
Digital Channels 4 momentary switches (located on the backside)

Quantity Description

1 - Transmitter unit
1 - Transmitter frequency module - channel 89
1 - RF receiver module
1 - Receiver crystal - channel 89
1 - Receiver antenna sleeve
1 - Receiver antenna sleeve holder
5 - Keps nuts
5 - 8-32 x 3/8" Screws
1 - Inventor's Guide Insert
1 - 9" RJ-10 cable, interconnect between the RF receiver module and Vex Micro Controller







Request Time: 1.203125 - SID/ASID: 1037621 | 0ozt1bnuhyerka55j0knf155 - SERVER: WEB1