Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Kits > Full Robotic Systems > VEX > VEX Kits >

VEX Transmitter and Receiver Add-on Kit

Item #: FRS-V-276-2153
Availability: In Stock
  Price: $129.99

Quantity

  Quantity Count  

  Price Each  

10$123.49
25$116.99
50$110.49
150$103.99



Vex Robotics Transmitter and Receiver Add-on Kit

Enable your robot to have multiple users for more complex design and competition possibilities. Includes a transmitter and receiver that operate on different frequencies than your Starter Kit.

* Adds functionality
* Increase design possibilities for your robots
* Will not interfere with Starter Kit channel
* Two human operators controlling different aspects of the same robot
* VEX Micro Controller will automatically switch to dual transmitter control

Vex Robotics - Technical Info

Control Frequency Channel 89, 75.970 MHz
Number of Channels 6 - (4 Analog and 2 Digital)
Analog Channels 2 potentiometers, each with an X and Y axis
Digital Channels 4 momentary switches (located on the backside)

Quantity Description

1 - Transmitter unit
1 - Transmitter frequency module - channel 89
1 - RF receiver module
1 - Receiver crystal - channel 89
1 - Receiver antenna sleeve
1 - Receiver antenna sleeve holder
5 - Keps nuts
5 - 8-32 x 3/8" Screws
1 - Inventor's Guide Insert
1 - 9" RJ-10 cable, interconnect between the RF receiver module and Vex Micro Controller


SSL
robot
robotics shop robots robotics company robot shop