Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robots > Full Robotics Systems > VEX Sensors and Accessories >

VEX Wheel Kit

Item #: FRS-V-276-2164
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $29.99

Quantity

  Quantity Count  

  Price Each  

10$18.99
50$17.99


Information
Vex Robotics Wheel Kit

The right tire for the terrain gives your robot the advantage. Includes three wheels in three different treads--low friction, all-purpose and rough terrain.

Vex Robotics Wheel Kit - Technical Info

Tire Sizes: 2.75, 4.0 and 5.0 inches
Hub Sizes: 1.895, 3.236, and 4.0 inches
Weight Intake: 0.02 lbs. / Small Low-friction - 0.12 lbs. / All-purpose - 0.20 lbs. / Rough terrain - 0.35 lbs.
Center hole size: 0.182 in. square

Quantity Description

2 - Intake rollers
4 - 2.75" Removable tires
4 - 1.895 Hubs for removable tires
2 - 4.0 in. All-purpose tires and 3.236 in. hubs
2 - 5.0 in. Knobby tires and 4.0 in. hubs
1 - Inventor's Guide Insert







Request Time: 1.15625 - SID/ASID: 851862 | xlaikivam2p5pzjh3qvrun55 - SERVER: WEB1