Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Mechanics > Chassis and Decks > Wheelbot Chassis >

Heavy Weight Kit

Item #: RK-WB-DS-HVY
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $500.00

Quantity


Information
 
GARAGE SALE!
DRASTIC PRICE REDUCTION!!

BattleKits Heavy Weight chassis kit.

Chassis only.  Does not include motors, batteries, or motor controller.

Model Name Heavy Weight
Manufacturer Battlekits
 
Length 29.9"
Width 24"
Height 4"
Weight 87 lbs
 
Mechanical Features  
Body Style Rectangular body, 4-wheeled
Chassis Details Aluminum chassis; solid bottom, open top, milled one-piece drive train housings
Drive Type 2 motor, 4 wheel drive, differential "tank" style drive system
Drive Detail Chain-driven, one motor for each side, can be adapted to 4-motor configuration
Motor Details Not included
Wheel/Track Details 4 x 4" diameter x 1.5" Colson Performa wheels w/ custom 1-piece hub/sprocket
Steering Differential; zero turning radius
 
Control  
Controller Included No
 
Power  
Battery Included No
 
Pictures
 
Links
Manufacturer Home







Request Time: 1.171875 - SID/ASID: 851886 | y1bscdmckwcd4bbpusrtcv55 - SERVER: WEB1