Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Mechanics > Chassis and Decks > Wheelbot Chassis >

Mircomouse Body Set

Item #: RK-WB-DS-MRM-003
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $159.50

Quantity


Information
Micromouse Body Set is a set of mechanical parts for a small two-wheeled robot.

This set is perfect for someone who wants to use his/her own microcontroller.

- Upper and lower aluminum frame set for a micromouse.
- Two H546 stepping motors.
- Two ball-casters

Model Name Micromouse
Manufacturer Microrobot
Length 2.6"
Width 4.5"
Height 2.6"
 
Mechanical Features  
Body Style Custom shape, 2 wheels, front and rear castors
Chassis Details Formed aluminum
Drive Type 2 motor, 2 wheel drive, differential "tank" style drive system
Drive Detail Wheels mounted on motor drive shafts
Wheel/Track Details 2 x 2" aluminum wheel w/ rubber tire; 2 x .43" ball castors
 
Motor Details
  • NEMA frame 17
  • Holding Torque: 0.147 N.m (1.30 lb.in)
  • Step Angle: 1.8°
  • Voltage: 3.15 V
  • Current/Phase: 1 Amp
  • Ohm/Phase: 3.15 Ω
  • Inductance/Phase: 2.8 mH
  • Flange Size: 42 mm² (1.65in²)
  • Connection: 6 Lead
  • Rotor Inertia: 0.03 kg.m² (x10^4)
  • Mass: 0.2 Kg
  • Spec Sheet download stepper motor spec sheet







    Request Time: 2.265625 - SID/ASID: 1019859 | hbwuh0j3emyauhrvcerhlq45 - SERVER: WEB1