Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Mechanics > Chassis and Decks > Wheelbot Chassis >

Robo Jr. Body Set - Garage Sale Item!

Item #: RK-WB-DS-MRM-011
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $13.20

Quantity


Information
 
Model Name Robo Jr.
Manufacturer Microrobot
Length 4.7"
Width 3.1"
Height 1.8"
 
Mechanical Features  
Body Style Custom shape, 2 wheels
Chassis Details Molded plastic
Drive Type 2 motor, 2 wheel drive, differential "tank" style drive system
Drive Detail Internal gearbox
Motor Details 5Vdc geared motor







Request Time: 1.25 - SID/ASID: 1019766 | qnmkxezpqw5gyj55htuvb2mg - SERVER: WEB1