Home > Robot Parts > Mechanics >
Rogue Blue ERS
Item #: RK-WB-DS-RF-B2L
Availability: Discontinued
Price: $129.99
 |
|
 |
| |
The Rogue Robotics Blue robot base is an expandable and modular robot construction
platform.
Designed with 3D CAD tools and precision laser cut aluminum parts powder
coated for durability and appearance. The Rogue Blue Robot Base is a superior
design for the hobbyist and educators.
The platform can be used with many available "robot brains" and comes with
mounting holes for the Rogue OOBoard, Parallax Board of Education, Technological
Arts Adapt12 System, and the Dontronics DT005 Passive Motherboard.
High 2"+ levels are easy to assemble and extra strong using our custom risers
for strength and maximum accessory area.
The base is stabilized using two Teflon skids to ride on. Using these and
the two big 3" wheels, this robot easily achieves a perfect, snag-free zero
degree turning radius, unlike any other robot base of this size available.
Each level has 1/2" cable pass-thru holes with rubber grommet and one large
pass-thru hole in the center large enough to pass-thru smaller ribbon cables
(16-20 conductors).
You can add other holes to the robot with ease using a standard drill, allowing
unlimited mounting possibilities. Servo mounts and level mounts have tapped
holes for easy assembly (no nuts).
The kit includes:
* 1 - Rogue Blue base plate with servo mounts and risers
* 1 - Rogue Blue second level plate
* 2 - 111 oz-in (@6V) continuous rotation servo motors
* 2 - 3" molded foam wheels with mounting hub
* 4 - hex standoffs for mounting "robot brain" (4-40 hardware)
This kit does NOT come with any control electronics.
| Model Name |
Rogue Blue |
| Manufacturer |
Rogue Robotics |
| Length |
8" diameter |
| Width |
8" diameter |
| |
| Mechanical Features |
|
| Body Style |
Round body, multi-level, two-wheel, Teflon skids at front and rear |
| Chassis Details |
Made of 0.0625" thick aluminum; 2 levels; holes for mounting
additional hardware |
| Drive Type |
2 servo, 2 wheel,
differential "tank" style drive system |
| Drive Detail |
Servo internal gearing |
| Motor Details |
2 x 6Vdc, 111 ounce-inch servos |
| Wheel/Track Details |
3" foam wheels |
|
|
 |
|
 |