Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Mechanics > Chassis and Decks > Wheelbot Chassis >

Trekker Chassis

Item #: RK-WB-DS-TD-001
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $89.00

Quantity


Information
  The Trekker is a small robot driven by modified servos and can be assembled using basic tools. It is an aluminum robot chassis fitted with modified servos and has two follower/caster wheels. The aluminum is precision cut and formed to make a very precise chassis. The aluminum frame is designed to house many different configurations as additional accessories are added to enhance the robot building experience.
Model Name Trekker
Manufacturer SuperDroid
Length 10"
Width 7.8"
Height 3.5"
 
Mechanical Features
Body Style Custom shape, 2 rear wheels, 2 front castors
Chassis Details 1/8" thick aircraft grade aluminum, laser cut, formed by hydraulic press
Drive Type 2 servo, 2 wheel, differential "tank" style drive system
Drive Detail Wheels mounted directly to servo drive shafts; 2 caster wheels at front end
Motor Details 2 x 6Vdc, 52 ounce inch servos
Wheel/Track Details 2 x 3.5" foam drive wheels, 2 x 1.5" plastic castors
Steering Differential; zero turning radius







Request Time: 1.28125 - SID/ASID: 1022614 | jd3kmj455st2lg55bekxh0m1 - SERVER: WEB1