Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 RFID
Home > Robot Parts > Mechanics >

Robby RP5 Chassis Only

Item #: RK-TB-MR108
Availability: Discontinued
Price: $45.00

Quantity

  Quantity Count  

  Price Each  

11$42.75
26$40.50
51$39.15
150$38.25





Description

Robby RP5 utilizes a caterpillar drive. The chassis is constructed from two symmetrical trays. Both of the motors and the spur gear transmissions are integrated therein. The wheel axles and drive shafts are supported in sintered bearings. The drives are industrial grade motors, featuring high lifetime and an excellent efficiency. This will ensure long operating periods with fully charged batteries.

Two fork light barriers at the lower side of the Robot mainboard embrace the combined gears and enable a precise distance measurement by way of small drill holes. The rubber-made tracks are driven by wheels, 44 mm in diameter. Due to the well-designed drive the robot is capable of passing small obstacles as well as steep gradients. The middle of the chassis holds the rechargeable batteries respectively a battery holder that receives six AA-sized batteries. The robot mainboard is fastened with 4 bolts to the upper side of the chassis and does not normally have to be removed when operating with rechargeable batteries. Two independently controllable electric motors ensure highest mobility of the chassis. The speed and direction of each track is freely controllable.


Specs

Model Name Robby RP5
Manufacturer AREXX
Length 6.75"
Width 5"
Height 2"
Weight  
Payload Capacity  
Mechanical Features  
Body Style Rectangular body, caterpillar tracks
Chassis Details Sturdy plastic body; chassis comes apart into two halves for easy access to motors and gears
Drive Type Differential "tank" style drive system
Drive Detail 2 motor, geared speed reduction, caterpillar tracks
Motor Details 2 x 9Vdc motors
Wheel/Track Details 1-piece rubber belt
Steering Differential; zero turning radius
Top Speed  
Suspension  
Control  
Controller Included No
Controller Details  
Power  
Battery Included No
Battery Details Recommended
6 x "AA" 1.5 Vdc (9 V total)
Run Time  
Charger Included No
Charger Details  
Additional Options
and Notes
 

Media

Pictures



Videos


Documentation

  Manufacturer Home