Home > Robot Parts > Mechanics >
MMP-30 Mobile Platform (2-Motor Tracked)
Item #: RK-TB-MMP-30T
Availability: Discontinued
Price: $4,045.00
 |
 |
Specs
|
 |
 |
|
Model Name |
MMP-30 (Tracked)
|
Manufacturer |
The Machine Lab
|
 |
Length
|
19.1"
|
Width
|
20.8"
|
Height
|
7.25
|
Weight
|
30 lbs
|
Payload Capacity
|
20 lbs
|
 |
Mechanical Features |
|
Body Style |
Rectangular body, caterpillar tracks
|
Chassis Details |
Water resistant anodized aluminum chassis.
|
Drive Type |
2 motor, 4 sprocket, differential track-driven
|
Drive Detail |
Gearhead motors, custom secondary heavy duty
gearboxes and axles. Steel gears with full ball bearings. Caterpillar tracks.
|
Motor Details |
2 x 24V, 100W DC gearhead motors (all metal gears)
|
Wheel/Track Details |
7.25" Diameter spiral spoked drive sprockets for shock absorbtion.
Custom manufactured light weight and flexible rubber tracks.
|
Steering |
Differential; zero turning radius
|
Top Speed |
2.5 ft/sec (Approximate; depends on gear ratio, wheel choice, terrain, payload, etc.)
|
Suspension |
Spiraled flexible spokes in track drive sprockets
|
 |
Control |
|
Controller Included |
Yes
|
Controller Details |
Custom High Current Motor drivers with thermal and over current protection. Motor drivers can be controlled with a standard Hobby-type PWM signal or with RS-232 serial control.
Note: The built-in motor controller also has an on-board 5V, 1 Amp regulator that will power a Futaba radio receiver for PWM control or the RS-232 interface board for serial control. The motor controller will handle 6-50 Volts, 30 amp continuous.
|
 |
Power |
|
Battery Included |
Yes
|
Battery Details |
24 V NiCad Rechargeable, 7.2 Ah
|
Run Time |
Approx. 2 hours.
|
Charger Included |
No
|
Charger Details |
Recommended: 24 V Universal Smart Charger
|
 |
Additional Options
and Notes |
MMP Robot platforms come fully assembled, wired and ready to run. All you
have to provide is a control signal.
|
 |
 |
|
|
 |
 |
 |
 |
 |
 |
 |
 |