Features
* 2 level, tracked, expandable solid robot platform, 0.0625" aluminum powder-coated
blue
* Sensor mounting options with concentric holes
* Long, stable track base and powerful DC motors
* 1.1 Amp LCHB H-Bridge module to drive the motors
Description
The Rogue Robotics ATR robot base is a versatile, all-terrain robot construction
platform.
Designed with 3D CAD tools and precision laser cut durable aluminum parts powder
coated for durability and appearance. The Rogue Blue Robot Base is a superior design
for the hobbyist and educators.
The platform can be used with many available "robot brains" and comes with mounting
holes for the Rogue OOBoard, Parallax Board of Education.
The motor controller mounts in the drive area, leaving all open space available
for expansion. There is space in the drive area for your battery pack or our custom
7.2V NiCad rechargeable battery pack.
Each level has 1/2" cable pass-thru holes with rubber grommet and one large pass-thru
hole in the center large enough to pass-thru smaller ribbon cables (16-20 conductors).
You can add other holes to the robot with ease using a standard drill, allowing
unlimited mounting possibilities. Gear box mounts and level mounts have tapped holes
for easy assembly (no nuts).
The kit includes:
* 1 - Rogue ATR base plate with gear box mounts and risers
* 1 - Rogue ATR second level plate
* 1 - dual gear box with motors
* 1 - track set (orange base color, can be painted)
* 4 - hex standoffs for mounting "robot brain" (4-40 hardware)
Model
Name |
Rogue ATR |
Manufacturer |
Rogue Robotics |
 |
Length |
7.5" |
Width |
4" |
Height |
2" (without second level) |
Weight |
|
Payload Capacity |
|
 |
Mechanical
Features |
|
Body
Style |
Rectangular body, caterpillar tracks |
Chassis
Details |
Made of 0.0625" thick aluminum; 2 levels; holes for mounting additional
hardware. |
Drive
Type |
2 motor, 4 sprocket, differential track-driven |
Drive
Detail |
Internal gearbox for speed reduction |
Motor
Details |
7.2 Vdc motors |
Wheel/Track
Details |
|
Steering |
Differential; zero turning radius |
Top
Speed |
|
Suspension |
|
 |
Control |
|
Controller
Included |
Yes |
Controller
Details |
1.1 Amp LCHB H-Bridge module |
 |
Power |
|
Battery
Included |
No |
Battery
Details |
|
Run
Time |
|
Charger
Included |
No |
Charger
Details |
|
 |
Additional
Options
and Notes |
http://www.roguerobotics.com/products/robotkits/bases/atrbase |