Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Kits > Track and Wheel Bots > Robotics Connection > Robot Kits >

Traxster Robot Chassis

Item #: RK-TB-L1TRAXSTER
Availability: In Stock
  Price: $199.95

Quantity



This kit includes the chassis, motors, encoders, and wiring harnesses.  Control electronics sold separately.

 

  Overview  

The NEW Traxster II is here!!!

The Traxster II Robot Kit is new and improved! The design of the very popular Traxster has been refined to be MUCH easier to assemble, have a more durable coating, and feature more useful holes for sensor mounting.

The Traxster Robot Kit was designed to be used as an indoor educational robotics kit. This readymade platform allows more time for enthusiasts to develop intelligent software (such as vision recognition or localization and mapping).

The Traxster features a very rugged, three-toned powder coated aluminum chassis & drive disks, driven by two DC gear head motors with built in quadrature wheel encoders, running on a set of ABS injection molded tracks. All hardware is either aluminum or stainless steel.

The Traxster can easily maneuver through carpet and other types of flooring, as well as traverse over small obstacles. The Traxster's skid-steer drive tracks enable it to spin about it's center.

This is an excellent starter kit, which can grow as the user's expertise grows. You can start with this kit, and eventually add more powerful components such as a Serializer Robot Controller, an IR Panner, a CMUcam2/2+ Turret, and/or an ICOP eBox-4300.

RoboRealm Vision Module

The guys at RoboRealm have an really awesome Vision based product with tutorials, that's FREE! In addition, they have developed a module specifically for controlling the Traxster/Serializer. Be sure to check it out!

 

Kit Includes

  • Powder Coated (Orange) Aluminum Chassis
  • Powder Coated (Gray) Belly Pan
  • Powder Coated (Black) Aluminum Drive Disks
  • Aluminum Drive Hubs
  • 7.2V DC gearhead motors: 1:52 Gear Reduction, 160 rpm (no load),
    100 oz-in torque (output shaft)
  • Quadrature Wheel Encoders, wire leads, and 0.100" header/connector
  • Aluminum Rear Axles
  • Stainless Steel Hardware
  • Battery Straps with VELCRO® Brand fasteners
  • One Wiring Harness
  Features/Specs   

Main Features

  • Rugged, Lightweight, Agressive Design
  • Powder Coated Three-Toned (orange, gray, black) Aluminum Components (chassis, belly pan, drive disks)
  • 7.2V DC Gearhead Motors
  • Quadrature Wheel Encoders, wire leads, and 0.100" headers
  • Predrilled holes for Servo (for Sharp IR Panner or CMUcam2/2+ Turret)
  • Predrilled holes for I2C Line Following Sensor
  • Predrilled holes for Push Button I/O, LED, Buzzer Board
  • Predrilled holes for Bluetooth/XBee Antenna
  • Predrilled holes for Serializer
  • Predrilled holes for 5V Switching Voltage Regulator
  • Predrilled holes for dual switches/wiring harness, and wire routing
  • Predrilled holes for Sharp IR Sensor Mount hole in top/front of chassis
  • Rear horizontal slots for mounting additional accessories
  • Fully enclosed chassis (removable belly ban)

 

Optional Accessories

  Assembly Guide   

Kit Includes

  • Powder Coated (Orange) Aluminum Chassis
  • Powder Coated (Gray) Belly Pan
  • Powder Coated (Black) Aluminum Drive Disks
  • Aluminum Drive Hubs
  • 7.2V DC gearhead motors: 1:52 Gear Reduction, 160 rpm (no load),
    100 oz-in torque (output shaft)
  • Quadrature Wheel Encoders, wire leads, and 0.100" header/connector
  • Aluminum Rear Axles
  • Stainless Steel Hardware
  • Battery Straps with VELCRO® Brand fasteners
  • One Wiring Harness

Assembly Info

 

  Dimensions   

Base Kit Dimensions

  • Length: 9 inches (229 mm)
  • Width: 8 inches (203 mm)
  • Height: 3 inches (76 mm)
  • Weight: 2.0 lbs. (32 ounces)
  • Ground Clearance: .75 inches (19 mm)

 

Base Kit with IR Panner

  • Length: 9 inches (229 mm)
  • Width: 8 inches (203 mm)
  • Height: 4 inches (102 mm)
  • Weight: 2.25 lbs. (36 ounces, including Serializer)
  • Ground Clearance: .75 inches (19 mm)

 

Base Kit with CMUcam2/2+ Turret

  • Length: 9 inches (229 mm)
  • Width: 8 inches (203 mm)
  • Height: 7.5 inches (191 mm)
  • Weight: 2.9 lbs. (46 ounces, including Serializer)
  • Ground Clearance: .75 inches (19 mm)

Note: Weights do not include batteries



robot
robotics shop robots robotics company robot shop