Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robot Parts > Motor & Servo Controllers > DC Motor Controllers >

PhidgetMotorControl LV

Item #: C-100-DC-P1060
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $79.20

Quantity

  Quantity Count  

  Price Each  

10$75.24
26$73.66
51$71.28
101$68.11


Information

The PhidgetMotorControl LV is a USB-based controller that can control two low-voltage brushed DC motors independently for direction, velocity and acceleration.

Many variations of brushed DC motors exist: permanent magnet motors, electromagnet motors, coreless motors, linear motors... the PhidgetMotorController can be used with any of these, as well as other devices like small solenoids, incandescent light bulbs, and hydraulic or pneumatic devices like small pumps and valves.

The motors are powered from an external power supply.  We recommend our 6V DC power supply.

The board includes overcurrent protection and four Digital Inputs that can be used to convey the state of devices such as push buttons, limit switches, relays, and logic levels.

Comes packaged with a 180cm USB Cable, and a Getting Started Manual.

Minimum Power Supply Voltage: 5VDC
Maximum Power Supply Voltage: 12VDC
Continuous Motor Current: 1.5 A
Motor Overcurrent Trigger: 1.5 A

For more information see:
Product Manual
API Manuals

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.








Request Time: 1.15625 - SID/ASID: 851878 | n3jw5ijbcvoziom1zycwfinm - SERVER: WEB1