Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motor & Servo Controllers > DC Motor Controllers >

Scorpion XL

Item #: C-100-DC-Scorp-XL
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $119.99

Quantity


Information
Scorpion XL  
The Scorpion XL contains the following features:

  • Size: 2.7” x 1.6” x .5”
  • Weight: 28 grams with servo leads installed
  • Three R/C input leads for
    • Left and Right Drive - fully reversible H-bridge channels
    • Flip Control - reverses controls if robot is flipped over (optional)
    • Serial I/O - Flip input doubles as TTL serial I/O port
  • 4.8V to 28V battery voltage
  • 12.5A continuous current (45A peak) on each Left and Right drive channels. May be combined into a single 25A continuous forward/reverse channel. This is a real 12.5A rating i.e. you can put 12.5A through the output channels for several minutes with higher peaks for a few seconds
  • Full current limiting and over temp limiting. This thing is nearly blow proof!
  • Surface mount drive chips mounted on the bottom of the board for reliability and to reduce the size of the unit
  • Flip input reverses motor direction when the robot is inverted. May be operated via an R/C channel or via a mechanical (gravity) or optical etc. switch
  • 2 Indicator LEDs for Left/Right speed and direction. A status LED shows the R/C signal status and other information
  • Left/Right channel mixing is the default – many mixing modes are available set by jumpers
  • Receiver battery eliminator circuit (BEC) standard – may be disabled. This can provide up to 100 mA of current at 5V to the RC receiver and other attached electronic circuits.
  • Failsafe shuts off motors and weapon if R/C signal is lost
  • Calibration function to match Scorpion to your radio or other signal source - settings stored in EEPROM
  • FLASH-based microcontroller with upgradeable software via in-circuit programming header

Download the manual!







Request Time: 1.265625 - SID/ASID: 903437 | 5p34hnbrd421cf55iknmda55 - SERVER: WEB2