Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Motor & Servo Controllers > DC Motor Controllers >

Victor 884 Speed Controller

Item #: C-100-DC-V884
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $149.87

Quantity


Information
Victor 884  
Victor 884 Speed Controller (12V)

The Victor 884 can be controlled using one of our servo controllers. By connecting the Servo Output from one of the Servo Controllers into the PWM cable Input on the Victor 884 you have a set up which essentually creates a 12V Phidget Motor Controller!

This speed controller comes with a PWM Signal Booster cable, which is necessary for the speed controller to properly read the signal from the Phidget Servo Controller.

The Victor 884 is a speed controller specifically engineered for robotic applications. The 40A capacity, low voltage drop, and peak surge capacity make the Victor 884 ideal for drive systems while its braking options and precise control meet the demanding needs of arms and lift systems.

The Victor 884 provides output control from 3% to 100%. and has a deadband with respect to the PWM signal, which is approximately 117 to 137 (127 center). Any PWM signal within the deadband results in no output (neutral). The PWM deadband accommodates joysticks that do not return to the exact same center.

Included:
(1) 30 AMP circuit breaker
(1) 36" PWM cable

General Notes:

1) The red wire (center pin) on the PWM cable connected to the Victor is an open circuit. There is no reason to disconnect this wire in the cable. The Victor does not source or draw power on this line.

2) Do not reverse the input polarity on a Victor. Doing this will permanently damage the unit and void the warranty.

Specifications
Control Signal    Standard R/C Type PWM (Pulse Width Modulation)
Operating Voltage    6V to 15V
Maximum Current    40A continuous
Minimum Throttle    3%
Power Connector    6-32 Screw Terminals
Signal Connector    Use a standard non-shrouded PWM cable (3 wires)
Typical Application    Power one motor with variable speed forward, reverse, or off
Weight    0.25 lbs




Click Picture to see the wiring diagram









Request Time: 1.234375 - SID/ASID: 1037665 | jiltng55wot4iz4511rz5w45 - SERVER: WEB1