Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Robot Parts > Robot Controllers & Computers > Data I/O, Relay, and Phidgets I/O Boards > Phidget Relay & Switching Control Boards >

Phidgets Dual Relay Board

Item #: C-200-P3051
Availability: In Stock

Price:$18.55

Quantity

  Quantity Count  

  Price Each  

5-9$18.00
10-19$17.60
20-39$17.25
40+$16.70



The Dual Relay Board is an accessory to the PhidgetInterfaceKit 8/8/8. Each relay can be controlled by a separate Digital Output and can control open or close a circuit up to 240VAC at 5Amps. The relay board uses 1 analog input jack for it's power connection.

Board Dimensions: 5.3 x 4.5 cm
Mounting Holes: 4.6 x 3.8 cm


This product is part of the Phidgets family!

Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.

To view the entire Phidgets product line, follow this link.

Getting Started with Phidgets


Do you have questions, comments, or concerns? Do you have a project you want to show off?
The Trossen Robotics Community wants to hear from you!
(I/O Boards & Controllers sub-forum direct link)



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.