Home > Robot Parts > I/O Boards & Robot Controllers > PWM Switches >
Electronic R/C PWM Switch (RC-110)
Item #: C-200-RC-110
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $45.45
 |
|
 |
|
|
Features:
- Rated for continuous 10A at 30V DC, 10A at 120V AC
- Plugs directly into R/C receiver or robot servo controller
- Small size, light weight
- Low cost
- Precise pulse counting
- Very low current consumption
Dimensions:
- Relay & control board: 7/8" x 5/8" x 5/8"
- Switch leads: 5"
- R/C signal cable: 12"
The RC-110 is a compact electronic switch (Normally Open) that simply
plugs into an open channel on your R/C receiver. Many implementations
are possible (ignition kill switch, lights, electric retracts, bomb drop,
remote glow plug driver, etc.). The RC-110 is designed to switch around
the center pulse of a servo command (1.5 ms). LED under label will
light when relay is closed.
Need something to control this switch with? Check out our
Servo Controller section!
Application Example:
|
|
 |
|
 |