Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Sensors > Force Sensors / Pressure / Touch Sensors >

.2 Inch Force Sensing Resistor (FSR)

Item #: S-20-1000-FS2
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $6.00

Quantity

  Quantity Count  

  Price Each  

10$5.70
26$5.40
51$5.10
101$4.80
250$4.50


Information
  0.2 Inch Force Sensing Resistor

Sensing area width: 0.2"
Total width: 0.3"
Length: 1.75"

These FSR's are perfect for robotic grippers, robot feet, and similar applications.

We searched long and hard to find a flat force sensing resistor that we liked. When we tried these bad boys out for the first time we knew the search was over. Paper thin and well made, these FSR's are just plain fun to play with.

These FSR's have thin rubber lamination on the back which adds to their quality and durability. The rubber backing also has a peel and stick backing for mounting the FSR!

Solderable tabs make integration a breeze, and the tabs fit right into any standard (0.1" pitch) breadboard.

What is even better is that you can customize the sensitivity level of these FSR's by using a voltage divider.  By changing resistors to higher or lower values you can adjust the sensitivity band up or down. This is perfect for customizing the sensor to the weight of your robot or the strength of your gripper!

 

Upgrade to the FSR Phidget Sensor Kit! The kit includes an FSR and a Phidget Voltage Divider, for flawless integration with the Phidgets 8/8/8 Interface Kit.

FSR's work great with the Phidget Voltage Divider.  No solder, no tape, no problem!


FSR's and Phidgets.  It really is as simple as it looks.

 

Download the FSR comparison/spec sheet!

 



Related Items:





Request Time: 1.328125 - SID/ASID: 1022577 | eghmo155bbfx2p45uqy5z5ye - SERVER: WEB1