Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Sensors > Force Sensors / Pressure / Touch Sensors >

Force Sensor

Item #: S-20-3000-P1106
Availability: In Stock
  Price: $8.55

Quantity

  Quantity Count  

  Price Each  

10$8.12
26$7.95
51$7.70
101$7.35



Force Sensor, measures up to 3 kilograms. 24 Inch cable included.

With no force the resistance of this sensor is over 100K Ohm, as the force increases the resistance falls to 1K Ohm. This resistance is in a voltage divider arrangement with a 7.5K Ohm resistor.

Board Dimensions: 2.8 x 3.0 cm
Mounting Holes: 2.0 x 2.3 cm

If you are looking for a flat force sensor check out our Force Sensing Resistors!

Download the data sheet

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide



robot
robotics shop robots robotics company robot shop