Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Force Sensors / Pressure / Touch Sensors >

Touch Sensor

Item #: S-70-30-P1110
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $10.89

Quantity

  Quantity Count  

  Price Each  

10$10.35
26$10.13
51$9.80
101$9.37


Information

Phidget Touch Sensor

Much cooler than a standard switch, this capacitive touch sensor can detect a simple tap of a finger. Great for making interactive art projects or slick form factor designs. It can also detect a touch through plastic, glass, paper.

24inch sensor cable included.

This sensor plugs into an analog input on the 8/8/8, but its output is digital.  The sensor's output is 5V normally, and 0V when the sensor is touched.  This sensor will work through 1/4" of glass.

This sensor will not report any "middle" values. It only has two essential states: High and Low.

Board Dimensions: 3.0 x 3.8 cm
Mounting Holes: 2.4 x 3.0 cm

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download Sensor Info Sheet
Download Data Sheet for Sensing IC 








Request Time: 1.5625 - SID/ASID: 948807 | 44qmtg45fn5pxc55o2m2vjjd - SERVER: WEB1