Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Motion Sensors >

Phidget Motion Sensor

Item #: S-30-P1111
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $44.55

Quantity

  Quantity Count  

  Price Each  

10$42.32
26$42.32
51$40.10
101$38.31


Information

This sensor is intended to be used with a Phidget Interface Kit 8/8/8 (Analog input).

This sensor detects changes in infrared radiation which  occur when there is movement by a person (or object) which is different in temperature from the surroundings. As this sensor detects temperature differences, it is well suited to detecting the motion of people by their body temperature. The sensor is also characterized by a narrow sensing area.

This kit includes (1) Phidget Motion Sensor and (1) 24-inch sensor cable.

 

 

Sensor Panasonic AMN23111
Type Passive infrared
Board Dimensions 1.22" x 1.22" (3.1cm x 3.1cm)

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.








Request Time: 1.625 - SID/ASID: 886527 | nhgz4q45eyfrj52tkpl4402n - SERVER: WEB1