Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!


Home > Robot Parts > Sensors > Voltage & Current Sensors >

Voltage Sensor

Item #: S-50-P1117
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $14.25

Quantity

  Quantity Count  

  Price Each  

10$13.54
26$13.25
51$12.83
101$12.26


Information

Voltage Sensor

Measures DC voltages from -30 to +30V, outputs 0-5V.

Board Size:
Board Dimensions: 3.1 x 3.8 cm
Mounting Holes: 2.8 x 2.5 cm

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Product Manual

This sensor connects to an Analog Input on the PhidgetInterfaceKit 8/8/8 or the PhidgetTextLCD.








Request Time: 1.578125 - SID/ASID: 1022600 | ape24a45hay4hxuqcl3djsua - SERVER: WEB1