Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Environmental Sensors >

Humidity Sensor - Garage Sale Item!

Item #: S-60-P1107
Availability: Discontinued
Price: $29.62

Quantity

  Quantity Count  

  Price Each  

10$37.62
26$36.83
51$35.64
101$34.06


Information
Measure Relative Humidity from 10% to 95%. Includes 60cm sensor cable.

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide








Request Time: 1.765625 - SID/ASID: 1019758 | o00waufs5mlgxd55o3ajjpir - SERVER: WEB1