Welcome: Login
or Register
Robot Search
Robot Products
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Sensors > Environmental Sensors >

Precision Light Sensor

Item #: S-60-P1127
Availability: In Stock
  Price: $8.55

Quantity

  Quantity Count  

  Price Each  

10$8.12
26$7.95
51$7.70
101$7.35



Product Specifications

Device Current Consumption: 2 mA
Output Impedance: 1K ohms
Bandwidth / Reaction Time: 50 Hz
Minimum / Maximum Voltage: 3.3VDC to 5.0VDC
Minimum Light Level: 1 lux
Maximum Light Level @ 5V pwr supply: 1000 lux
Error / Accuracy (Typical): 5%
Maximum Light Level @ 3.3V pwr supply: 660 lux

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Product Manual

This sensor connects to an Analog Input on the PhidgetInterfaceKit 8/8/8 or the PhidgetTextLCD.



robot
robotics shop robots robotics company robot shop