Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Environmental Sensors >

Magnetic Sensor

Item #: S-60-P1108
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $10.89

Quantity

  Quantity Count  

  Price Each  

10$10.35
26$10.13
51$9.80
101$9.37


Information

Linear Hall Effect Sensor. This ratiometric Hall-effect sensor provides a voltage output that is proportional to the applied magnetic field. Includes 60cm sensor cable.

Board Dimensions: 3.0 x 3.0 cm
Mounting Holes: 2.3 x 2.3 cm"

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download this sensor's spec sheet.








Request Time: 1.234375 - SID/ASID: 886512 | vldvds55nza1qan5fgxulved - SERVER: WEB1