Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Input Sensors > Rotation >

Multi-turn Rotation Sensor

Item #: S-70-10-P1116
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $28.71

Quantity

  Quantity Count  

  Price Each  

10$27.27
26$26.70
51$25.84
101$24.69


Information

Multi-turn Rotation Sensor

Multi-Turn Rotation sensor with 3600 degrees of rotation (10 full rotations). At fully clockwise the output is 5V and at fully counter clockwise the output is 0.

Sensor Type: Resistive 3-Pin

Board Dimensions: 3.1 x 3.7 cm
Mounting Holes: 2.3 x 3.0 cm
Maximum resistance of potentiometer: 200 kOhm.

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide








Request Time: 1.328125 - SID/ASID: 886505 | 4yxcwy45smcxme450jfwmkfp - SERVER: WEB1