Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robot Parts > Sensors > Input Sensors > Rotation >

Rotation Sensor

Item #: S-70-10-P1109
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $6.93

Quantity

  Quantity Count  

  Price Each  

10$6.58
26$6.44
51$6.24
101$5.96


Information

Rotation sensor, 24 Inch cable included.

This sensor rotates 300 Degrees.  The output voltage increases as the potentiometer is turned counterclockwise.

Board Dimensions: 3.3 x 3.0 cm
Mounting Holes: 2.5 x 2.3 cm

This product is part of the Phidgets family!
Phidgets are an easy to use set of USB-based building blocks for low cost sensing and control from your PC. A wide array of sensors, I/O devices, and controllers are available.
  * To view the entire Phidgets product line, follow this link.
* For information on how to get started using Phidgets, follow this link.

This product is made to connect to the Phidgets 8/8/8 Interface Kit!
The 8/8/8 is a USB-based interface board that features 8 analog inputs, 8 digital inputs, and 8 digital outputs.  You can use the 8/8/8 to monitor sensors, receive input from switches, control lights, trigger external circuits, and much more; all through one USB port!
  * To learn more about the Phidgets 8/8/8, follow this link.
* To see the analog connector pin-out, follow this link.

Download the Phidget Analog Sensor Guide








Request Time: 1.25 - SID/ASID: 886490 | ooxx0ga4gjetaaiagnoyfnv5 - SERVER: WEB1